目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
B60MH - Centering Bush - R20
CA-BE
Europe normalised
Powered by
CAD模型選擇
{ca_be/norm_europa/r0213.prj},{NB=B60MH30240},{COD=R0213-03-0041},{D=30.000},{D1=25.000},{L=240.000},{L1=12.000},{M=12.000},{L2=2.500},{MAT=1.1730}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
M
Thread
[mm]
L2
Length L2
[mm]
MAT
Material
ⁿ/ₐ
B60MH1420
B60MH1420
14.000
11.000
20.000
8.000
8.000
2.000
1.1730
B60MH1430
B60MH1430
14.000
11.000
30.000
8.000
8.000
2.000
1.1730
B60MH1440
B60MH1440
14.000
11.000
40.000
8.000
8.000
2.000
1.1730
B60MH1450
B60MH1450
14.000
11.000
50.000
8.000
8.000
2.000
1.1730
B60MH1460
B60MH1460
14.000
11.000
60.000
8.000
8.000
2.000
1.1730
B60MH1470
B60MH1470
14.000
11.000
70.000
8.000
8.000
2.000
1.1730
B60MH1480
B60MH1480
14.000
11.000
80.000
8.000
8.000
2.000
1.1730
B60MH14100
B60MH14100
14.000
11.000
100.000
8.000
8.000
2.000
1.1730
B60MH2030
B60MH2030
20.000
16.000
30.000
12.000
12.000
2.000
1.1730
B60MH2040
B60MH2040
20.000
16.000
40.000
12.000
12.000
2.000
1.1730
B60MH2050
B60MH2050
20.000
16.000
50.000
12.000
12.000
2.000
1.1730
B60MH2060
B60MH2060
20.000
16.000
60.000
12.000
12.000
2.000
1.1730
B60MH2070
B60MH2070
20.000
16.000
70.000
12.000
12.000
2.000
1.1730
B60MH2080
B60MH2080
20.000
16.000
80.000
12.000
12.000
2.000
1.1730
B60MH20100
B60MH20100
20.000
16.000
100.000
12.000
12.000
2.000
1.1730
B60MH20120
B60MH20120
20.000
16.000
120.000
12.000
12.000
2.000
1.1730
B60MH20140
B60MH20140
20.000
16.000
140.000
12.000
12.000
2.000
1.1730
B60MH20160
B60MH20160
20.000
16.000
160.000
12.000
12.000
2.000
1.1730
B60MH2630
B60MH2630
26.000
21.000
30.000
12.000
12.000
2.500
1.1730
B60MH2640
B60MH2640
26.000
21.000
40.000
12.000
12.000
2.500
1.1730
B60MH2650
B60MH2650
26.000
21.000
50.000
12.000
12.000
2.500
1.1730
B60MH2660
B60MH2660
26.000
21.000
60.000
12.000
12.000
2.500
1.1730
B60MH2670
B60MH2670
26.000
21.000
70.000
12.000
12.000
2.500
1.1730
B60MH2680
B60MH2680
26.000
21.000
80.000
12.000
12.000
2.500
1.1730
B60MH26100
B60MH26100
26.000
21.000
100.000
12.000
12.000
2.500
1.1730
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表