目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XP DEB TG2 - Composition
CA-BE
Compositions
Type - XP
Powered by
CAD模型選擇
{ca_be/composizioni/xp/xp_deb_tg2_asmtab.prj},{NB=XP DEB TG2 246x296 /26/26/57 (CC)},{CS=246},{CD=296},{A=246},{B=296},{HPSD=22},{HS3=26},{HS3X=26,36,46,56,66,76,96},{MATS3=C},{HS2G2=26},{HS2G2X=26,36,46,56,66,76,96},{MATS2G2=C},{HT1G2=12},{HT2G2=18},{HD=57},{HDX=57,77,97,117},{HPFDG2=22},{L1=190.000},{COSTTCEI=26},{DIAMTCEITAV=8},{DIAMC=20},{DIAMC2=14},{DIAMTCN=12},{DIAMTCEI=12},{DEB=50},{B3H=29},{VERS=1},{PPATH=xp_deb_tg2/xp_deb_tg2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPSD
Thickness - plate PSD
[mm]
HT1G2
Thickness - plate T1G2
[mm]
HT2G2
Thickness - plate T2G2
[mm]
HPFDG2
Thickness - plate PFDG2
[mm]
XPDEBTG215152C2C5
156
156
156
156
22
12
18
22
XPDEBTG215192C2C5
156
196
156
196
22
12
18
22
XPDEBTG215242C2C5
156
246
156
246
22
12
18
22
XPDEBTG219192C2C5
196
196
196
196
22
12
18
22
XPDEBTG219242C2C5
196
246
196
246
22
12
18
22
XPDEBTG219292C2C5
196
296
196
296
22
12
18
22
XPDEBTG219342C2C5
196
346
196
346
22
12
18
22
XPDEBTG224242C2C5
246
246
246
246
22
12
18
22
XPDEBTG224292C2C5
246
296
246
296
22
12
18
22
XPDEBTG224342C2C5
246
346
246
346
22
12
18
22
XPDEBTG224392C2C5
246
396
246
396
22
12
18
22
XPDEBTG229292C3C5
296
296
296
296
26
16
18
26
XPDEBTG229342C3C5
296
346
296
346
26
16
18
26
XPDEBTG229392C3C5
296
396
296
396
26
16
18
26
XPDEBTG229442C3C5
296
446
296
446
26
16
18
26
XPDEBTG234342C3C5
346
346
346
346
26
18
18
26
XPDEBTG234392C3C5
346
396
346
396
26
18
18
26
XPDEBTG234442C3C5
346
446
346
446
26
18
18
26
XPDEBTG234492C3C5
346
496
346
496
26
18
18
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表