目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XE TG4 - Composition
CA-BE
Compositions
Type - XE
Powered by
CAD模型選擇
{ca_be/composizioni/xe/xe_tg4_asmtab.prj},{NB=XE TG4 396x546 /46/46/57 (CC)},{CS=396},{CD=546},{A=396},{B=546},{HS1=46},{HS1X=46,56,66,76,96,116,146},{MATS1=C},{HS2G4=46},{HS2G4X=46,56,66,76,96,116,146},{MATS2G4=C},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFG4=26},{COSTTCI=32},{TCEITAV=8},{DIAMTCEI=16},{DIAMTCN=16},{DEB=50},{L1=338},{DIAMTCEITAV=8},{DIAMC=32},{DIAMC2=20},{B3H=32},{VERS=2},{TAV=296},{PPATH=xe_tg4/xe_tg4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CG
Group code
ⁿ/ₐ
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFG4
Thickness - plate PFG4
[mm]
XETG419192C3C5
196x196
196
196
196
196
12
18
22
XETG419242C3C5
196x246
196
246
196
246
12
18
22
XETG419292C3C5
196x296
196
296
196
296
12
18
22
XETG419342C3C5
196x346
196
346
196
346
12
18
22
XETG424242C3C5
246x246
246
246
246
246
12
18
22
XETG424292C3C5
246x296
246
296
246
296
12
18
22
XETG424342C3C5
246x346
246
346
246
346
12
18
22
XETG424392C3C5
246x396
246
396
246
396
12
18
22
XETG429292C4C5
296x296
296
296
296
296
16
18
26
XETG429342C4C5
296x346
296
346
296
346
16
18
26
XETG429392C4C5
296x396
296
396
296
396
16
18
26
XETG429442C4C5
296x446
296
446
296
446
16
18
26
XETG434343C4C5
346x346
346
346
346
346
18
18
26
XETG434393C4C5
346x396
346
396
346
396
18
18
26
XETG434443C4C5
346x446
346
446
346
446
18
18
26
XETG434493C4C5
346x496
346
496
346
496
18
18
26
XETG439394C4C5
396x396
396
396
396
396
18
18
26
XETG439444C4C5
396x446
396
446
396
446
18
18
26
XETG439494C4C5
396x496
396
496
396
496
18
18
26
XETG439544C4C5
396x546
396
546
396
546
18
18
26
XETG444444C4C5
446x446
446
446
446
446
22
22
26
XETG444494C4C5
446x496
446
496
446
496
22
22
26
XETG444544C4C5
446x546
446
546
446
546
22
22
26
XETG444594C4C5
446x596
446
596
446
596
22
22
26
XETG449495C5C7
490x496
490
496
490
496
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XE - Composition
CA-BE
03.11.2022
XE TG2 - Composition
CA-BE
03.11.2022
XE+M TG4 - Composition
CA-BE
03.11.2022
XP TG4 - Composition
CA-BE
03.11.2022
XP+M TG4 - Composition
CA-BE
03.11.2022
XE+M - Composition
CA-BE
03.11.2022
XS TG4 - Composition
CA-BE
03.11.2022
CE TG4 - Composition
CA-BE
03.11.2022
XP DEB TG4 - Composition
CA-BE
03.11.2022
XE DEB TG4 - Composition
CA-BE
03.11.2022
X - Composition
CA-BE
03.11.2022
XP DEB - Composition
CA-BE
03.11.2022
XP - Composition
CA-BE
03.11.2022
XS - Composition
CA-BE
03.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表