目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
BBS-06 - Flange connection in sterile orbital or Aseptic version- DIN 11864-2
Buerkert
Additional Products
BBS Hygienic Fittings
Powered by
CAD模型選擇
{buerkert/weitereprodukte/bbs/bbs-06.prj},{NB=BBS06-732428-Steril Orbital Flansch},{BUNR=732428},{BBSNR=BBS-06-AD.M15.M00.35.0},{NORM=BS-OD},{GR=DN1 1/2\"},{D=79.000},{TK=62.000},{DA=38.100},{DI=34.800},{L=88.000},{S=25.000},{L2=43.500},{B2=10.000},{B1=9.000},{M=8.000},{Z=4},{M1=13.000},{M2=5.500},{M3=6.100},{M4=1.600},{M5=17.000},{M6=28.000},{CNSMASSEXACT=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
BBSNR
BBS-ITEM-No.
[mm]
NORM
Standard
[mm]
GR
Size
ⁿ/ₐ
D
Außendurchmesser
[mm]
TK
Lochkreis
[mm]
DA
[mm]
DI
[mm]
L
Length
[mm]
S
Länge von Da
[mm]
CNSMASSEXACT
Weight
[kg]
BBS06-732450-Flange conne...
732450
BBS-06-AD.Z08.Z00.35.0
ISO
DN08
54.000
37.000
13.500
10.300
78.000
20.000
0.440
BBS06-732452-Flange conne...
732452
BBS-06-AD.Z08.Z00.35.3
ISO
DN08
54.000
37.000
13.500
10.300
78.000
20.000
0.440
BBS06-732454-Flange conne...
732454
BBS-06-AD.Z10.Z00.35.0
ISO
DN10
59.000
42.000
17.200
14.000
78.000
20.000
0.480
BBS06-732455-Flange conne...
732455
BBS-06-AD.Z10.Z00.35.3
ISO
DN10
59.000
42.000
17.200
14.000
78.000
20.000
0.480
BBS06-732463-Flange conne...
732463
BBS-06-AD.Z15.Z00.35.0
ISO
DN15
62.000
45.000
21.300
18.100
78.000
20.000
0.600
BBS06-732465-Flange conne...
732465
BBS-06-AD.Z15.Z00.35.3
ISO
DN15
62.000
45.000
21.300
18.100
78.000
20.000
0.520
BBS06-732467-Flange conne...
732467
BBS-06-AD.Z20.Z00.35.0
ISO
DN20
69.000
52.000
26.900
23.700
78.000
20.000
0.615
BBS06-732469-Flange conne...
732469
BBS-06-AD.Z20.Z00.35.3
ISO
DN20
69.000
52.000
26.900
23.700
78.000
20.000
0.615
BBS06-732473-Flange conne...
732473
BBS-06-AD.Z25.Z00.35.0
ISO
DN25
74.000
57.000
33.700
29.700
88.000
25.000
0.710
BBS06-732475-Flange conne...
732475
BBS-06-AD.Z25.Z00.35.3
ISO
DN25
74.000
57.000
33.700
29.700
88.000
25.000
0.710
BBS06-732481-Flange conne...
732481
BBS-06-AD.Z32.Z00.35.0
ISO
DN32
82.000
65.000
42.400
38.400
88.000
25.000
0.001
BBS06-732483-Flange conne...
732483
BBS-06-AD.Z32.Z00.35.3
ISO
DN32
82.000
65.000
42.400
38.400
88.000
25.000
0.001
BBS06-732491-Flange conne...
732491
BBS-06-AD.Z40.Z00.35.0
ISO
DN40
88.000
71.000
48.300
44.300
88.000
25.000
0.920
BBS06-732493-Flange conne...
732493
BBS-06-AD.Z40.Z00.35.3
ISO
DN40
88.000
71.000
48.300
44.300
88.000
25.000
0.920
BBS06-732499-Flange conne...
732499
BBS-06-AD.Z50.Z00.35.0
ISO
DN50
103.000
85.000
60.300
56.300
88.000
25.000
1.168
BBS06-732501-Flange conne...
732501
BBS-06-AD.Z50.Z00.35.3
ISO
DN50
103.000
85.000
60.300
56.300
88.000
25.000
1.170
BBS06-732503-Flange conne...
732503
BBS-06-AD.Z65.Z00.35.0
ISO
DN65
125.000
104.000
76.100
72.100
95.000
26.000
2.040
BBS06-732505-Flange conne...
732505
BBS-06-AD.Z65.Z00.35.3
ISO
DN65
125.000
104.000
76.100
72.100
95.000
26.000
2.040
BBS06-732509-Flange conne...
732509
BBS-06-AD.Z80.Z00.35.0
ISO
DN80
137.000
116.000
88.900
84.300
112.000
30.000
2.500
BBS06-732511-Flange conne...
732511
BBS-06-AD.Z80.Z00.35.3
ISO
DN80
137.000
116.000
88.900
84.300
112.000
30.000
2.490
BBS06-732457-Flange conne...
732457
BBS-06-AD.Z100.Z00.35.0
ISO
DN100
168.000
146.000
114.300
109.700
115.000
30.000
0.001
BBS06-732459-Flange conne...
732459
BBS-06-AD.Z100.Z00.35.3
ISO
DN100
168.000
146.000
114.300
109.700
115.000
30.000
0.001
BBS06-732416-Flange conne...
732416
BBS-06-AD.M05.M00.35.0
BS-OD
DN1/2"
54.000
37.000
12.700
9.400
78.000
20.000
0.001
BBS06-732418-Flange conne...
732418
BBS-06-AD.M05.M00.35.3
BS-OD
DN1/2"
54.000
37.000
12.700
9.400
78.000
20.000
0.001
BBS06-732420-Flange conne...
732420
BBS-06-AD.M07.M00.35.0
BS-OD
DN3/4"
59.000
42.000
19.050
15.750
78.000
20.000
0.001
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表