目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3235-DIN/SMS - Tank bottom valve, manually
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/3235-din-sms.prj},{NB=3235-DN50-F180-SA64-D050},{PPATH=3235sblknstf.prj},{DN=50},{DWST=EA},{FL=180},{DN1=65},{D1=63.5x1.6},{LTA1=SA64},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7.0},{BPEA=7.0},{LTAG=SA64},{LTAC=0},{DM=100},{NR=9},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
[mm]
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3235-DN15-F85-SD42-D050
15
85
15
19x1.5
SD42
Top+Handwheel PPS
D050
6.0
10.0
10.0
3235-DN20-F85-SD43-D050
20
85
20
23x1.5
SD43
Top+Handwheel PPS
D050
11.0
10.0
10.0
3235-DN25-F120-SD44-D050
25
120
25
29x1.5
SD44
Top+Handwheel PPS
D050
16.0
10.0
10.0
3235-DN40-F150-SD46-D050
40
150
40
41x1.5
SD46
Top+Handwheel PPS
D050
29.0
10.0
10.0
3235-DN50-F180-SD47-D050
50
180
50
53x1.5
SD47
Top+Handwheel PPS
D050
50.0
10.0
10.0
3235-DN25-F120-SC45-D050
25
120
25
28x1.5
SC45
Top+Handwheel PPS
D050
16.0
10.0
10.0
3235-DN25-F120-SA60-D050
25
120
25
25x1.2
SA60
Top+Handwheel PPS
D050
16.0
10.0
10.0
3235-DN50-F180-SA63-D050
50
180
50
51x1.2
SA63
Top+Handwheel PPS
D050
50.0
7.0
7.0
3235-DN50-F180-SA64-D050
50
180
65
63.5x1.6
SA64
Top+Handwheel PPS
D050
50.0
7.0
7.0
3235-DN15-F85-SD42-D058
15
85
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3235-DN20-F85-SD43-D058
20
85
20
23x1.5
SD43
Top Stainless steel/Handw...
D058
11.0
10.0
10.0
3235-DN25-F120-SD44-D058
25
120
25
29x1.5
SD44
Top Stainless steel/Handw...
D058
16.0
10.0
10.0
3235-DN40-F150-SD46-D058
40
150
40
41x1.5
SD46
Top Stainless steel/Handw...
D058
29.0
10.0
10.0
3235-DN50-F180-SD47-D058
50
180
50
53x1.5
SD47
Top Stainless steel/Handw...
D058
50.0
10.0
10.0
3235-DN25-F120-SC45-D058
25
120
25
28x1.5
SC45
Top Stainless steel/Handw...
D058
16.0
10.0
10.0
3235-DN25-F120-SA60-D058
25
120
25
25x1.2
SA60
Top Stainless steel/Handw...
D058
16.0
10.0
10.0
3235-DN50-F180-SA63-D058
50
180
50
51x1.2
SA63
Top Stainless steel/Handw...
D058
50.0
7.0
7.0
3235-DN50-F180-SA64-D058
50
180
65
63.5x1.6
SA64
Top Stainless steel/Handw...
D058
50.0
7.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表