目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2100-BS-CLAMP - 2/2-way Angle-Seat Valve with BS CLAMP
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/schraegsitzventile/pneumatisch/2100-bs-clamp.prj},{NB=2100-BS-CLAMP-DN25-TG04-070-0-8690},{PPATH=2100sbls.prj},{DN=25},{D=50.5x25.4x1.65},{LTA=TG04},{ANTG=070},{ANTGSAP=M},{WW=0},{DWST=EE},{WKST=VA},{KV=18},{NR=18},{LTAC=1},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection D1TxD2TxST
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
2100-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
050
A/B
4.8
2100-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
050
I
4.8
2100-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
050
0
4.8
2100-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
070
A/B
5.0
2100-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
070
I
5.0
2100-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
070
0
5.0
2100-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
050
A/B
9.5
2100-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
050
I
9.5
2100-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
050
0
9.5
2100-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
070
A/B
11
2100-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
070
I
11
2100-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
070
0
11
2100-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
050
A/B
14
2100-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
050
I
14
2100-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
050
0
14
2100-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
070
A/B
18
2100-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
070
I
18
2100-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
070
0
18
2100-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
070
A/B
38
2100-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
070
I
38
2100-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
070
0
38
2100-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
090
A/B
40
2100-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
090
I
40
2100-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
090
0
40
2100-BS-CLAMP-DN40-TG05-1...
40
50.5x38.1x1.65
TG05
130
A/B
42
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表