目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-DIN - 2/2-way Angle Seat Valve DIN 11850
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/schraegsitzventile/pneumatisch/2000-din.prj},{NB=2000-DIN-DN32-SD45-145-80-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=32},{D=35.0x1.5},{LTA=SD45},{L=145.00},{ANTG=80},{DWST=EA},{KV=28.0},{NR=17},{GV=1},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value-Water
[m³/h]
2000-DIN-DN15-SD42-100-40...
15
19.0x1.5
SD42
100.00
40
3.7
2000-DIN-DN15-SD42-100-50...
15
19.0x1.5
SD42
100.00
50
4.2
2000-DIN-DN15-SD42-100-63...
15
19.0x1.5
SD42
100.00
63
4.2
2000-DIN-DN15-SD42-100-1-...
15
19.0x1.5
SD42
100.00
1
4.5
2000-DIN-DN20-SD43-115-40...
20
23.0x1.5
SD43
115.00
40
7.9
2000-DIN-DN20-SD43-115-50...
20
23.0x1.5
SD43
115.00
50
8.0
2000-DIN-DN20-SD43-115-63...
20
23.0x1.5
SD43
115.00
63
10.0
2000-DIN-DN20-SD43-115-80...
20
23.0x1.5
SD43
115.00
80
10.0
2000-DIN-DN20-SD43-115-1-...
20
23.0x1.5
SD43
115.00
1
10.0
2000-DIN-DN25-SD44-130-40...
25
29.0x1.5
SD44
130.00
40
11.0
2000-DIN-DN25-SD44-130-50...
25
29.0x1.5
SD44
130.00
50
14.5
2000-DIN-DN25-SD44-130-63...
25
29.0x1.5
SD44
130.00
63
19.0
2000-DIN-DN25-SD44-130-80...
25
29.0x1.5
SD44
130.00
80
20.0
2000-DIN-DN25-SD44-130-1-...
25
29.0x1.5
SD44
130.00
1
20.0
2000-DIN-DN32-SD45-145-63...
32
35.0x1.5
SD45
145.00
63
27.0
2000-DIN-DN32-SD45-145-80...
32
35.0x1.5
SD45
145.00
80
28.0
2000-DIN-DN32-SD45-145-10...
32
35.0x1.5
SD45
145.00
100
32.0
2000-DIN-DN32-SD45-145-12...
32
35.0x1.5
SD45
145.00
125
32.0
2000-DIN-DN32-SD45-145-1-...
32
35.0x1.5
SD45
145.00
1
28
2000-DIN-DN40-SD46-160-63...
40
41.0x1.5
SD46
160.00
63
35.0
2000-DIN-DN40-SD46-160-80...
40
41.0x1.5
SD46
160.00
80
38.0
2000-DIN-DN40-SD46-160-10...
40
41.0x1.5
SD46
160.00
100
42.0
2000-DIN-DN40-SD46-160-12...
40
41.0x1.5
SD46
160.00
125
42.0
2000-DIN-DN40-SD46-160-1-...
40
41.0x1.5
SD46
160.00
1
42.0
2000-DIN-DN50-SD47-175-63...
50
53.0x1.5
SD47
175.00
63
49.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表