目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/schraegsitzventile/pneumatisch/2000-asme.prj},{NB=2000-ASME-DN25-SODF-152-80-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=25.4x1.65},{LTA=SODF},{L=152.00},{ANTG=80},{DWST=EA},{VAR=AF93},{KV=20.0},{NR=24},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection DxS / CxDxS
[mm]
LTA
Port connection
ⁿ/ₐ
L
total length
[mm]
ANTG
Actuator size (1=manually)
[mm]
KV
Cv-Value Water
[m³/h]
2000-ASME-DN15-SA92-135-4...
15
12.7x1.65
SA92
135.00
40
3.7
2000-ASME-DN15-SA92-135-5...
15
12.7x1.65
SA92
135.00
50
4.2
2000-ASME-DN15-SA92-135-6...
15
12.7x1.65
SA92
135.00
63
4.2
2000-ASME-DN15-SA92-135-1...
15
12.7x1.65
SA92
135.00
1
4.5
2000-ASME-DN20-SA93-145-4...
20
19.05x1.65
SA93
145.00
40
7.9
2000-ASME-DN20-SA93-145-5...
20
19.05x1.65
SA93
145.00
50
8.0
2000-ASME-DN20-SA93-145-6...
20
19.05x1.65
SA93
145.00
63
10.0
2000-ASME-DN20-SA93-145-8...
20
19.05x1.65
SA93
145.00
80
10.0
2000-ASME-DN20-SA93-145-1...
20
19.05x1.65
SA93
145.00
1
10.0
2000-ASME-DN25-SODF-152-4...
25
25.4x1.65
SODF
152.00
40
11.0
2000-ASME-DN25-SODF-152-5...
25
25.4x1.65
SODF
152.00
50
14.5
2000-ASME-DN25-SODF-152-6...
25
25.4x1.65
SODF
152.00
63
19.0
2000-ASME-DN25-SODF-152-8...
25
25.4x1.65
SODF
152.00
80
20.0
2000-ASME-DN25-SODF-152-1...
25
25.4x1.65
SODF
152.00
1
20.0
2000-ASME-DN40-SODH-182-6...
40
38.1x1.65
SODH
182.00
63
35.0
2000-ASME-DN40-SODH-182-8...
40
38.1x1.65
SODH
182.00
80
38.0
2000-ASME-DN40-SODH-182-1...
40
38.1x1.65
SODH
182.00
100
42.0
2000-ASME-DN40-SODH-182-1...
40
38.1x1.65
SODH
182.00
125
42.0
2000-ASME-DN40-SODH-182-1...
40
38.1x1.65
SODH
182.00
1
42.0
2000-ASME-DN50-SODI-210-6...
50
50.8x1.65
SODI
210.00
63
49.0
2000-ASME-DN50-SODI-210-8...
50
50.8x1.65
SODI
210.00
80
52.0
2000-ASME-DN50-SODI-210-1...
50
50.8x1.65
SODI
210.00
100
55.0
2000-ASME-DN50-SODI-210-1...
50
50.8x1.65
SODI
210.00
125
55.0
2000-ASME-DN50-SODI-210-1...
50
50.8x1.65
SODI
210.00
1
55.0
2000-ASME-DN65-SODJ-230-8...
65
63.5x1.65
SODJ
230.00
80
77.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表