目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
SE56 - Electronics
Buerkert
Products (A - Z)
SE56
Powered by
CAD模型選擇
{buerkert/produkteaz/se56/se56.prj},{NB=se56-559781-Magnetisch-induktive Durchflusstransmitter-Elektronik},{BUNR=559781},{AUSF=Mit Anzeige, abgesetzte Ausführung},{SPFR=90...265 V AC},{AUSG=2 Transistoren},{WKST=Aluminium},{EA=6 Kabelverschraubungen},{AUSF1=2},{CNSMASSEXACT=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
[mm]
SPFR
Supply voltage
[mm]
AUSG
Output
[mm]
WKST
Body material
[mm]
EA
Electrical connection
[mm]
CNSMASSEXACT
Weight
[kg]
se56-558745-Transmitter f...
558745
With local display compac...
90...265 V AC
2 transistors
Aluminium
6 cable glands
5.000
se56-559780-Transmitter f...
559780
With local display compac...
90...265 V AC
2 transistors
Stainless steel
6 cable glands
5.000
se56-558747-Transmitter f...
558747
With local display compac...
90...265 V AC
2 transistors + 4...20 mA
Aluminium
6 cable glands
0.300
se56-558306-Transmitter f...
558306
With local display compac...
90...265 V AC
2 transistors + 4...20 mA
Stainless steel
6 cable glands
9.396
se56-559781-Transmitter f...
559781
With local display remote...
90...265 V AC
2 transistors
Aluminium
6 cable glands
5.000
se56-558310-Transmitter f...
558310
With local display remote...
90...265 V AC
2 transistors
Stainless steel
6 cable glands
5.000
se56-558750-Transmitter f...
558750
With local display remote...
90...265 V AC
2 transistors + 4...20 mA
Aluminium
6 cable glands
5.000
se56-558308-Transmitter f...
558308
With local display remote...
90...265 V AC
2 transistors + 4...20 mA
Stainless steel
6 cable glands
11.420
se56-559132-Transmitter f...
559132
Blind, compact version
20...30 V DC
bis 4 Transistoren
Stainless steel
2 cable glands
0.800
se56-559133-Transmitter f...
559133
Blind, compact version
20...30 V DC
bis 4 Transistoren + 4......
Stainless steel
2 cable glands
0.890
se56-559134-Transmitter f...
559134
Blind, compact version
20...30 V DC
bis 4 Transistoren + Prof...
Stainless steel
2 cable glands
5.225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表