目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
MS0... - Sensor cube
Buerkert
Products (A - Z)
MS02
Powered by
CAD模型選擇
{buerkert/produkteaz/ms02/ms05.prj},{NB=MS02-567631-gesperrt-Sensor-Cube},{BUNR=567631},{AUSF=Chlor Sensor-Cube},{AUSF1=gesperrt},{AUSF2='gesperrt', 'entsperrt'},{GV=Chlor},{GV2=5},{TYP=MS02},{AUSF3=},{CNSMASSEXACT=0.220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
GV
Measured physical quantity
ⁿ/ₐ
GV2
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF3
Text ISO/EPA
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
MS01-566787-gesperrt-Sens...
566787
pH sensor sube
pH
1
MS01
0.200
MS04-566790-gesperrt-Sens...
566790
ORP sensor cube
Redoxpotential
2
MS04
0.300
MS03-566789-gesperrt-Sens...
566789
Conductivity sensor cube
Leitfähigkeit
3
MS03
0.300
MS02-566788-gesperrt-Sens...
566788
Chlorine sensor cube
Chlor
5
MS02
0.250
MS02-567631-gesperrt-Sens...
567631
Chlorine sensor cube
Chlor
5
MS02
0.220
MS02-567719-gesperrt-Sens...
567719
Chlordioxid Sensor-Cube
Chlordioxid
6
MS02
0.220
MS02-567720-gesperrt-Sens...
567720
Chlordioxid Sensor-Cube
Chlordioxid
6
MS02
0.220
MS02-567721-gesperrt-Sens...
567721
Chlordioxid Sensor-Cube
Chlordioxid
6
MS02
0.100
MS02-567722-gesperrt-Sens...
567722
Chlordioxid Sensor-Cube
Chlordioxid
6
MS02
0.250
MS05-566791-gesperrt-Sens...
566791
Turbidity Sensor Cube DI...
Trübung
4
MS05
ISO
0.350
MS05-566610-gesperrt-Sens...
566610
Trübung Sensor-Cube EPA m...
Trübung
4
MS05
EPA
0.180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表