目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8170 - Ultrasonic Level Transmitter - Remote Controlled
Buerkert
Products (A - Z)
8170
Powered by
CAD模型選擇
{buerkert/produkteaz/8170/8170.prj},{NB=8170-436564-Ultrasonic Level Transmitter},{BUNR=436564},{AUSF=Montagegewinde G2},{KABEL=Kabel, 20 m lang},{EA=8175 Klemmleiste durch 1x M16x1,5},{CNSMASSEXACT=1.050}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年4月26日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
8177 - Ultrasonic level measuring device
Buerkert
08.12.2023
1
2
3
4
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
KABEL
Connecting cable
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8170-436563-Ultrasonic Le...
436563
G2 mounting thread
cable 10m long
8175 terminal strip via 1...
0.750
8170-436564-Ultrasonic Le...
436564
G2 mounting thread
cable 20m long
8175 terminal strip via 1...
1.050
8170-436565-Ultrasonic Le...
436565
NPT2 mounting thread
cable 10m long
8175 terminal strip via 1...
0.750
8170-436566-Ultrasonic Le...
436566
NPT2 mounting thread
cable 20m long
8175 terminal strip via 1...
1.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表