目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6024 - Direct-acting 2-way low differential pressure solenoid control valve
Buerkert
Products (A - Z)
6024
Powered by
CAD模型選擇
{buerkert/produkteaz/6024/6024.prj},{NB=6024-150425-2/2-Wege-Proportionalventil},{BUNR=150425},{DN=12.000},{WKST=MS},{LTA=G1/2},{KVS=2.800},{QNN=3020},{P=0.2},{LEIS=18},{STROM=580},{A=14.000},{B=34.000},{C=24.000},{D=58},{SG=8.000},{E=49.000},{F=53.000},{N=1.000},{CNSMASSEXACT=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
Orifice size
[mm]
WKST
Material
ⁿ/ₐ
LTA
port connection
ⁿ/ₐ
KVS
Kvs-value for water
[m3/h]
QNN
QNn-Value
[l/min]
P
maximum operating pressure
[bar]
LEIS
Power fo coil
[watt]
STROM
maximum coil current
[mA]
CNSMASSEXACT
Weight
[kg]
6024-150401-2/2-Way-propo...
150401
8.000
MS
G1/2
1.400
1500
0.7
18
580
1.000
6024-150427-2/2-Way-propo...
150427
8.000
MS
G3/4
1.400
1500
0.7
18
580
0.890
6024-150402-2/2-Way-propo...
150402
10.000
MS
G1/2
2.000
2150
0.4
18
580
0.950
6024-150428-2/2-Way-propo...
150428
10.000
MS
G3/4
2.000
2150
0.4
18
580
0.930
6024-150425-2/2-Way-propo...
150425
12.000
MS
G1/2
2.800
3020
0.2
18
580
1.000
6024-150406-2/2-Way-propo...
150406
12.000
MS
G3/4
2.800
3020
0.2
18
580
0.870
6024-150404-2/2-Way-propo...
150404
10.000
VA
G1/2
2.000
2150
0.4
18
580
0.955
6024-150429-2/2-Way-propo...
150429
10.000
VA
G3/4
2.000
2150
0.4
18
580
1.000
6024-150426-2/2-Way-propo...
150426
12.000
VA
G1/2
2.800
3020
0.2
18
580
0.948
6024-150408-2/2-Way-propo...
150408
12.000
VA
G3/4
2.800
3020
0.2
18
580
0.890
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表