目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
Manifold - 6012AP
Buerkert
Products (A - Z)
6011
Powered by
CAD模型選擇
{buerkert/produkteaz/6011/6012anschlussplatteneu.prj},{NB=6012-005316-Anschlussplatte-6},{BUNR=005316},{V=6},{A=125},{B=117},{C=0},{CNSMASSEXACT=0.127}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
V
Number of valves
ⁿ/ₐ
A
hole spacing
[mm]
B
Total length
[mm]
C
hole spacing
[mm]
CNSMASSEXACT
Weight
[kg]
6012-005312-Manifold-1
005312
1
20
12
0
0.017
6012-005355-Manifold-2
005355
2
41
33
0
0.039
6012-005313-Manifold-3
005313
3
62
54
0
0.072
6012-005314-Manifold-4
005314
4
83
75
0
0.083
6012-005315-Manifold-5
005315
5
104
96
0
0.105
6012-005316-Manifold-6
005316
6
125
117
0
0.127
6012-005893-Manifold-7
005893
7
146
138
0
0.145
6012-005166-Manifold-8
005166
8
167
159
54
0.165
6012-005241-Manifold-9
005241
9
188
180
54
0.185
6012-005819-Manifold-10
005819
10
209
201
75
0.208
6012-005242-Manifold-11
005242
11
230
222
75
0.228
6012-005222-Manifold-12
005222
12
251
243
96
0.249
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表