目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VP-CLAMP-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body ASME CLAMP
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vp-clamp-asme.prj},{NB=3233-317527-DN20-TG04-D050-VP-CLAMP-ASME},{PPATH=3233sbl-vp-pps-clamp-asme.prj},{BUNR=317527},{DN=20},{DWST=AD},{DN1=25},{D=50.5x25.4x1.65},{LTA=TG04},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=12.5},{BPAB=10},{BPEA=-},{DM=80},{NR=5},{CNSMASSEXACT=0.806}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
DM
Handwheel size
ⁿ/ₐ
NR
Number
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
3233-317523-DN08-TG02-D05...
317523
08
AD
15
25.0x12.7x1.65
TG02
Top Stainless steel/Handw...
D051
2.0
10
-
08
1
0.280
3233-317524-DN08-TG02-D05...
317524
08
EA
15
25.0x12.7x1.65
TG02
Top Stainless steel/Handw...
D051
2.0
-
10
08
2
0.300
3233-317525-DN15-TG03-D05...
317525
15
AD
20
25.0x19.05x1.65
TG03
Top+Handwheel PPS
D050
6.5
10
-
80
3
0.600
3233-317526-DN15-TG03-D05...
317526
15
EA
20
25.0x19.05x1.65
TG03
Top+Handwheel PPS
D050
6.5
-
10
80
4
0.553
3233-317527-DN20-TG04-D05...
317527
20
AD
25
50.5x25.4x1.65
TG04
Top+Handwheel PPS
D050
12.5
10
-
80
5
0.806
3233-317528-DN20-TG04-D05...
317528
20
EA
25
50.5x25.4x1.65
TG04
Top+Handwheel PPS
D050
12.5
-
10
80
6
0.819
3233-317529-DN32-TG05-D05...
317529
32
AD
40
50.5x38.1x1.65
TG05
Top+Handwheel PPS
D050
30.0
10
-
80
7
1.600
3233-317530-DN32-TG05-D05...
317530
32
EA
40
50.5x38.1x1.65
TG05
Top+Handwheel PPS
D050
30.0
-
10
80
8
1.458
3233-317531-DN40-TG06-D05...
317531
40
AD
50
64.0x50.8x1.65
TG06
Top+Handwheel PPS
D050
40.0
7
-
100
9
1.875
3233-317532-DN40-TG06-D05...
317532
40
EA
50
64.0x50.8x1.65
TG06
Top+Handwheel PPS
D050
40.0
-
7
100
10
1.944
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表