目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8645BM - 8645 busmodule
Buerkert
Products (A - Z)
2101
Powered by
CAD模型選擇
{buerkert/produkteaz/2101/busmodul.prj},{NB=8645-Busmodul-172340},{BUNR=172340},{LFDNR=4},{BEZ=Multipolmodul},{GVAR=2},{MOVE=13},{LTA=G1/4\"},{CNSMASSEXACT=0.485}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
LTA
Port connection
[mm]
CNSMASSEXACT
Weight
[kg]
8645-busmodule-172353
172353
Profibus
G1/4"
0.573
8645-busmodule-172369
172369
Profibus
NPT1/4"
0.540
8645-busmodule-174810
174810
CANopen
G1/4"
0.570
8645-busmodule-172340
172340
Multipolmodul
G1/4"
0.485
8645-busmodule-172341
172341
Multipolmodul
NPT1/4"
0.485
8645-busmodule-174811
174811
Rio-Modul
G1/4"
0.520
8645-busmodule-181203
181203
DeviceNet
G1/4"
0.530
8645-busmodule-182486
182486
DeviceNet
NPT1/4"
0.530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表