目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0331AP - Manifold
Buerkert
Products (A - Z)
0331
Powered by
CAD模型選擇
{buerkert/produkteaz/0331/0331anschlussplatte.prj},{NB=0331-Anschlussplatte-005294},{BUNR=005294},{V=4},{A=143.000},{B=74.000},{VN=4},{CNSMASSEXACT=0.584}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
V
Number of valves
ⁿ/ₐ
A
Total length
[mm]
B
Hole spacing
[mm]
CNSMASSEXACT
Weight
[kg]
0331-Manifold-005043
005043
1
32.000
0.000
0.133
0331-Manifold-005045
005045
2
69.000
0.000
0.278
0331-Manifold-005366
005366
3
106.000
37.000
0.427
0331-Manifold-005294
005294
4
143.000
74.000
0.584
0331-Manifold-005295
005295
5
180.000
111.000
0.739
0331-Manifold-005296
005296
6
217.000
148.000
0.897
0331-Manifold-005403
005403
7
254.000
185.000
1.050
0331-Manifold-005074
005074
8
291.000
222.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表