目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0127 - 2/2 or 3/2-way rocker solenoid valve with separating diaphragm
Buerkert
Products (A - Z)
0127
Powered by
CAD模型選擇
{buerkert/produkteaz/0127/0127.prj},{NB=0127-A001-L005-E001-00242451(00242451medium)},{BUNR=00242451},{XAA001=0127},{LODLEVEL=medium},{XAA005=A - normally closed - inlet port 1 (P/NC)},{XAA593=L005},{XAA595=-},{XAA661=E001},{INFOX=https://www.burkert.com/en/type/0127},{INFO=Information about the Type},{XAA005VIS=A - normally closed - inlet port 1 (P/NC)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
XAA001
Type
ⁿ/ₐ
XAA005
Valve function
ⁿ/ₐ
XAA596
Port connection 1 thread marking
ⁿ/ₐ
0127-A001-L005-E001-00242...
0127
A - normally closed - inl...
-
0127-B001-L005-E001
0127
B - normally open - inlet...
-
0127-T001-L005-E001-00276...
0127
T - for universal use - p...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表