目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6724 - 2/2 or 3/2-way Whisper Valve with media separation
Buerkert
Microfluidic Valves and Pumps
2/2 and 3/2 way Micro Solenoids
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6724.prj},{NB=6724-20071201-Bevorzugt-PPS-medium-2/2- und 3/2-Wege Wippen-Magnetventil mit Medientrennung},{BUNR=20071201},{LODLEVEL=medium},{WW=T},{DN=1.2},{WKST=PPS},{DWST=EPDM},{SPFR=24/DC},{LTA=Angle flange lying},{LTAV=FS33},{EA=Plug-in connector},{CNSMASSEXACT=0.024},{SCHRAUBE=Bevorzugt},{INFO=Information about the Type},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Valve function
ⁿ/ₐ
DN
Valve diameter
[mm]
WKST
Fluidics body material
ⁿ/ₐ
DWST
Seat seal material
ⁿ/ₐ
SPFR
Voltage min / rated voltage
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
EA
Electrical connection wire ready-made
ⁿ/ₐ
6724-20027694-Bevorzugt-P...
20027694
T
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20027698 -Bevorzugt-...
20027698
A
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071046-Bevorzugt-P...
20071046
B
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20037618-Bevorzugt-P...
20037618
A
1.2
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20035624-Bevorzugt-P...
20035624
T
1.2
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071048-Bevorzugt-P...
20071048
A
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071049-Bevorzugt-P...
20071049
T
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071063-Bevorzugt-P...
20071063
T
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20034162-Bevorzugt-P...
20034162
A
0.8
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20037617-Bevorzugt-P...
20037617
A
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071070-Bevorzugt-P...
20071070
A
0.8
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20030343-Bevorzugt-P...
20030343
T
0.8
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20035617-Bevorzugt-P...
20035617
T
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071074-Bevorzugt-P...
20071074
T
0.8
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071081-Bevorzugt-P...
20071081
T
0.8
PPS
EPDM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355744-Bevorzugt-P...
00355744
P
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355749-Bevorzugt-P...
00355749
P
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355750-Bevorzugt-P...
00355750
P
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355754-Bevorzugt-P...
00355754
S
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355756-Bevorzugt-P...
00355756
S
1.2
PPS
FKM
24/DC
Flange pattern type 6724 ...
Plug-in connector
6724-00355757-Bevorzugt-P...
00355757
S
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 ...
Plug-in connector
6724-20071200-Bevorzugt-P...
20071200
A
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
6724-20071201-Bevorzugt-P...
20071201
T
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
6724-20071202-Bevorzugt-P...
20071202
A
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
6724-20071203-Bevorzugt-P...
20071203
T
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表