目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6144 - 3/2 way Flipper Solenoid Valve, direct acting
Buerkert
Microfluidic Valves and Pumps
2/2 and 3/2 way Micro Solenoids
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6144.prj},{NB=6144-203388-3/2-Wege-Flipper-Magnetventil},{BUNR=203388},{WW=C},{DN=0.600},{HA=mit},{HA2=P},{LTA=Winkelflansch seitlich},{LEIS=0.8},{EA1=2 Einzellitzen},{EA2=JC36},{EA3=},{LTA1=WS},{EXI=},{CNSMASSEXACT=0.016}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
HA
manual override
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
LEIS
Rated power consumption
[W]
EA1
electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6144-181367-3/2-way Flipp...
181367
C
0.600
with
Bürkert flange
0.8
Rectangular plug
0.012
6144-175682-3/2-way Flipp...
175682
C
0.600
with
lateral flange
0.8
Rectangular plug
0.014
6144-175653-3/2-way Flipp...
175653
D
0.600
with
Bürkert flange
0.8
Rectangular plug
0.011
6144-179098-3/2-way Flipp...
179098
D
0.600
with
lateral flange
0.8
Rectangular plug
0.014
6144-175657-3/2-way Flipp...
175657
C
0.600
with
Bürkert flange
0.3
Rectangular plug
0.013
6144-175656-3/2-way Flipp...
175656
C
0.600
with
Bürkert flange
0.3
Rectangular plug
0.011
6144-183550-3/2-way Flipp...
183550
D
0.600
with
Bürkert flange
0.3
Rectangular plug
0.011
6144-203388-3/2-way Flipp...
203388
C
0.600
with
lateral flange
0.8
2 wires
0.016
6144-181633-3/2-way Flipp...
181633
D
0.600
without
Bürkert flange
0.8
Rectangular plug
0.012
6144-179097-3/2-way Flipp...
179097
C
0.600
with
lateral flange
0.8
Rectangular plug
0.013
6144-185740-3/2-way Flipp...
185740
C
0.600
without
manifold-UNF
0.8
Rectangular plug
0.016
6144-181399-3/2-way Flipp...
181399
C
0.600
without
Schlauchtülle
0.8
Rectangular plug
0.014
6144-185504-3/2-way Flipp...
185504
C
0.600
without
Bürkert flange
0.8
Rectangular plug
0.012
6144-205057-3/2-way Flipp...
205057
C
0.600
with
Bürkert flange
0.8
Rectangular plug
0.012
6144-202578-3/2-way Flipp...
202578
C
0.600
with
Bürkert flange
0,8
2 wires
0.016
6144-201234-3/2-way Flipp...
201234
C
0.600
with
lateral flange
0.8
Circular connector
0.012
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表