目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3275 - 2/2 way Motor Valve
Buerkert
Electromotive Valves
Globe Valves
ON/OFF
Powered by
CAD模型選擇
{buerkert/elektromotorischeventile/geradsitzventile/aufzu/3275.prj},{NB=3275-269204-2/2-Wege Motorventil},{BUNR=269204},{PPATH=../3285/3285sbl.prj},{EFUK=BASIC},{NW=12.000},{NWG=12.000},{GV=},{LTA=NM85},{DLTA=NPT 3/4},{BLTA=G 3/4},{BLTA2=G3/4},{WKST=VA},{DWKST=FKM},{EINGANG=Binär},{CNSMASSEXACT=0.118}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
3285 - 2/2 way Proportional Valve (motor-driven)
Buerkert
14.01.2020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
EFUK
Function
ⁿ/ₐ
NW
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
DLTA
Port connection
[Inch]
BLTA2
Port Connection for BG
[Inch]
WKST
Material
ⁿ/ₐ
DWKST
Sealing material
ⁿ/ₐ
EINGANG
Input
[A/V]
CNSMASSEXACT
Weight
[kg]
3275-269170-2/2-Way Motor...
269170
BASIC
8.000
GM84
G 1/2
G1/2
MS
NBR
Binär
0.118
3275-269196-2/2-Way Motor...
269196
BASIC
8.000
NM84
NPT 1/2
G1/2
MS
NBR
Binär
0.118
3275-269183-2/2-Way Motor...
269183
BASIC
8.000
GM84
G 1/2
G1/2
VA
NBR
Binär
0.118
3275-269208-2/2-Way Motor...
269208
BASIC
8.000
NM84
NPT 1/2
G1/2
VA
NBR
Binär
0.118
3275-269164-2/2-Way Motor...
269164
BASIC
8.000
GM84
G 1/2
G1/2
MS
FKM
Binär
1.566
3275-269189-2/2-Way Motor...
269189
BASIC
8.000
NM84
NPT 1/2
G1/2
MS
FKM
Binär
0.118
3275-269177-2/2-Way Motor...
269177
BASIC
8.000
GM84
G 1/2
G1/2
VA
FKM
Binär
0.118
3275-269202-2/2-Way Motor...
269202
BASIC
8.000
NM84
NPT 1/2
G1/2
VA
FKM
Binär
0.118
3275-269171-2/2-Way Motor...
269171
BASIC
10.000
GM84
G 1/2
G1/2
MS
NBR
Binär
0.118
3275-269197-2/2-Way Motor...
269197
BASIC
10.000
NM84
NPT 1/2
G1/2
MS
NBR
Binär
0.118
3275-269184-2/2-Way Motor...
269184
BASIC
10.000
GM84
G 1/2
G1/2
VA
NBR
Binär
0.118
3275-269209-2/2-Way Motor...
269209
BASIC
10.000
NM84
NPT 1/2
G1/2
VA
NBR
Binär
0.118
3275-269165-2/2-Way Motor...
269165
BASIC
10.000
GM84
G 1/2
G1/2
MS
FKM
Binär
0.118
3275-269190-2/2-Way Motor...
269190
BASIC
10.000
NM84
NPT 1/2
G1/2
MS
FKM
Binär
0.118
3275-269178-2/2-Way Motor...
269178
BASIC
10.000
GM84
G 1/2
G1/2
VA
FKM
Binär
1.020
3275-269203-2/2-Way Motor...
269203
BASIC
10.000
NM84
NPT 1/2
G1/2
VA
FKM
Binär
0.118
3275-269173-2/2-Way Motor...
269173
BASIC
12.000
GM85
G 3/4
G3/4
MS
NBR
Binär
0.118
3275-269198-2/2-Way Motor...
269198
BASIC
12.000
NM85
NPT 3/4
G3/4
MS
NBR
Binär
0.118
3275-269185-2/2-Way Motor...
269185
BASIC
12.000
GM85
G 3/4
G3/4
VA
NBR
Binär
0.118
3275-269210-2/2-Way Motor...
269210
BASIC
12.000
NM85
NPT 3/4
G3/4
VA
NBR
Binär
0.118
3275-269166-2/2-Way Motor...
269166
BASIC
12.000
GM85
G 3/4
G3/4
MS
FKM
Binär
0.118
3275-269191-2/2-Way Motor...
269191
BASIC
12.000
NM85
NPT 3/4
G3/4
MS
FKM
Binär
0.118
3275-269179-2/2-Way Motor...
269179
BASIC
12.000
GM85
G 3/4
G3/4
VA
FKM
Binär
0.118
3275-269204-2/2-Way Motor...
269204
BASIC
12.000
NM85
NPT 3/4
G3/4
VA
FKM
Binär
0.118
3275-269174-2/2-Way Motor...
269174
BASIC
15.000
GM85
G 3/4
G3/4
MS
NBR
Binär
1.858
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
8695 - Control head for decentralized automation of ELEMENT process valves
Buerkert
08.12.2023
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve...
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
3003 - Elektromotorischer Drehantrieb - Auf/Zu oder Regelantrieb
Buerkert
08.12.2023
8702 - Mass Flow Meter for Gases (MFM)
Buerkert
08.12.2023
8620 - mxCONTROL Multifunction Controller
Buerkert
08.12.2023
6013ex - 2/2-Way-Compact-Solenoid-Valve-EEx
Buerkert
08.12.2023
2101-JIS-FLANSCH - 2/2-way-Globe Valve with
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表