目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3270 - 2/2 way Motor Valve
Buerkert
Electromotive Valves
Globe Valves
ON/OFF
Powered by
CAD模型選擇
{buerkert/elektromotorischeventile/geradsitzventile/aufzu/3270.prj},{NB=3270-268601-Elektromotorisches Hubventil ON/OFF},{BUNR=268601},{PPATH=../3280/3280sblg.prj},{EFUK=BASIC},{NW=3,0},{LTA=NM82},{DLTA=NPT 1/4},{BLTA=G 1/4},{WKST=VA},{DWKST=FKM},{EINGANG=Binär},{CNSMASSEXACT=0.118}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
3280 - 2-way motor valve
Buerkert
14.01.2020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
EFUK
Function
ⁿ/ₐ
NW
Orifice size
[mm]
LTA
Port connection
[Inch]
DLTA
Port connection
ⁿ/ₐ
BLTA
Port Connection for BG
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWKST
Sealing material
ⁿ/ₐ
EINGANG
entrance
[A/V]
CNSMASSEXACT
Weight
[kg]
3280-268580-motor globe v...
268580
BASIC
2,0
GM82
G 1/4
G 1/4
MS
NBR
Binär
0.650
3280-268596-motor globe v...
268596
BASIC
2,0
NM82
NPT 1/4
G 1/4
MS
NBR
Binär
0.118
3280-268588-motor globe v...
268588
BASIC
2,0
GM82
G 1/4
G 1/4
VA
NBR
Binär
0.650
3280-268604-motor globe v...
268604
BASIC
2,0
NM82
NPT 1/4
G 1/4
VA
NBR
Binär
0.118
3280-268576-motor globe v...
268576
BASIC
2,0
GM82
G 1/4
G 1/4
MS
FKM
Binär
0.698
3280-268592-motor globe v...
268592
BASIC
2,0
NM82
NPT 1/4
G 1/4
MS
FKM
Binär
0.118
3280-268584-motor globe v...
268584
BASIC
2,0
GM82
G 1/4
G 1/4
VA
FKM
Binär
0.710
3280-268600-motor globe v...
268600
BASIC
2,0
NM82
NPT 1/4
G 1/4
VA
FKM
Binär
0.118
3280-281484-motor globe v...
281484
BASIC
2,0
GM82
G 1/4
G 1/4
MS
FKM
Binär
0.700
3280-268581-motor globe v...
268581
BASIC
3,0
GM82
G 1/4
G 1/4
MS
NBR
Binär
0.650
3280-268597-motor globe v...
268597
BASIC
3,0
NM82
NPT 1/4
G 1/4
MS
NBR
Binär
0.118
3280-268589-motor globe v...
268589
BASIC
3,0
GM82
G 1/4
G 1/4
VA
NBR
Binär
0.650
3280-268605-motor globe v...
268605
BASIC
3,0
NM82
NPT 1/4
G 1/4
VA
NBR
Binär
0.118
3280-268577-motor globe v...
268577
BASIC
3,0
GM82
G 1/4
G 1/4
MS
FKM
Binär
0.650
3280-268593-motor globe v...
268593
BASIC
3,0
NM82
NPT 1/4
G 1/4
MS
FKM
Binär
0.118
3280-268585-motor globe v...
268585
BASIC
3,0
GM82
G 1/4
G 1/4
VA
FKM
Binär
0.870
3280-268601-motor globe v...
268601
BASIC
3,0
NM82
NPT 1/4
G 1/4
VA
FKM
Binär
0.118
3280-268582-motor globe v...
268582
BASIC
4,0
GM83
G 3/8
G 3/8
MS
NBR
Binär
0.920
3280-268598-motor globe v...
268598
BASIC
4,0
NM83
NPT 3/8
G 3/8
MS
NBR
Binär
0.118
3280-268590-motor globe v...
268590
BASIC
4,0
GM83
G 3/8
G 3/8
VA
NBR
Binär
0.650
3280-268606-motor globe v...
268606
BASIC
4,0
NM83
NPT 3/8
G 3/8
VA
NBR
Binär
0.118
3280-268578-motor globe v...
268578
BASIC
4,0
GM83
G 3/8
G 3/8
MS
FKM
Binär
0.650
3280-268594-motor globe v...
268594
BASIC
4,0
NM83
NPT 3/8
G 3/8
MS
FKM
Binär
0.118
3280-268586-motor globe v...
268586
BASIC
4,0
GM83
G 3/8
G 3/8
VA
FKM
Binär
0.650
3280-268602-motor globe v...
268602
BASIC
4,0
NM83
NPT 3/8
G 3/8
VA
FKM
Binär
0.118
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
8225e - Digital conductivity transmitter
Buerkert
08.12.2023
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Buerkert
08.12.2023
3321 - Electromotive 2/2 way globe valve
Buerkert
23.04.2020
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
2012-ANSI-flange - Pneumatically operated 2/2 way globe valve CLASSIC, ANSI...
Buerkert
08.12.2023
3363 - Electromotive 2-way diaphragm valve
Buerkert
14.01.2020
2031-VS-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
2000-ASME - 2/2-way Angle-Seat Valve ASME BPE
Buerkert
08.12.2023
2104-divers-clamp-branch - Pneumatically operated zero dead volume T-valve ...
Buerkert
08.12.2023
8693 - Digital electropneumatic
Buerkert
08.12.2023
2104-divers-clamp - Pneumatically operated zero dead volume T-valve ELEMENT...
Buerkert
08.12.2023
2036-4 Seats-Divers - Robolux Multiway Multiport Diaphragm Valve, Pneumatic...
Buerkert
08.12.2023
8138 - Radar Level measurement device for hygienic applications
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表