Press fitting elbow - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Compression connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/pressverbindungen/winkel_egal_sanitaer_press.prj},{NB=1004939(300)},{SC=Sanitaer},{PT=Fitting},{SU=Stueck},{SO=Pressfitting Winkel},{ADI=Keine},{ARTNR=1004939},{LOD=300},{PEX=32-32},{DN=25-25},{AM1=32},{WS1=4.4},{AM2=32},{WS2=4.4},{AM=1 1/4},{W=0.502},{ET=95},{ED=10},{RDE=90},{BESC=PEX-Winkelstueck 90° Pressverbindung D=32x4.4 / 32x4.4 mm SDR7.4 Messing/Rotguss},{MAT=Messing (CuZn39Pb3)},{L=84},{B=84},{T=40},{VOL=0.42},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=39.00},{D1=28},{D2=28},{D3=25},{D4=40},{L1=84},{T1=6},{T2=32},{R1=20},{R3=1.41},{L2=78},{X=3},{L3=36.00},{B1=62.00},{DIST=39},{DNX=25},{CNSMAT=Messing},{CNSSCHEDULE=ISO 15875-5},{BRADIUS=20.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
RDE
Angle
[°]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
DNX
DN
[mm]
CNSMAT
ⁿ/ₐ
CNSSCHEDULE
ⁿ/ₐ
BRADIUS
[mm]
1011482
Sanitary
Fitting
Piece
Press fitting elbow
1011482
20-20
16-16
20
0.164
95
10
90
PEX-elbow 90° press conne...
Brass
57
57
26
0.20
ISO 15875-5
16
Messing
ISO 15875-5
14.5
1011483
Sanitary
Fitting
Piece
Press fitting elbow
1011483
25-25
20-20
28
0.094
95
10
90
PEX-elbow 90° press conne...
Brass
72
72
34
0.31
ISO 15875-5
20
Messing
ISO 15875-5
17.0
1004939
Sanitary
Fitting
Piece
Press fitting elbow
1004939
32-32
25-25
32
0.502
95
10
90
PEX-elbow 90° press conne...
Brass
84
84
40
0.42
ISO 15875-5
25
Messing
ISO 15875-5
20.0
1000787
Sanitary
Fitting
Piece
Press fitting elbow
1000787
40-40
32-32
40
0.866
95
10
90
PEX-elbow 90° press conne...
Brass
98
98
49
0.66
ISO 15875-5
32
Messing
ISO 15875-5
24.0
1000788
Sanitary
Fitting
Piece
Press fitting elbow
1000788
50-50
40-40
50
1.542
95
10
90
PEX-elbow 90° press conne...
Brass
118
118
61
1.03
ISO 15875-5
40
Messing
ISO 15875-5
30.5
1000789
Sanitary
Fitting
Piece
Press fitting elbow
1000789
63-63
50-50
63
2.319
95
10
90
PEX-elbow 90° press conne...
Brass
144
144
74
1.63
ISO 15875-5
50
Messing
ISO 15875-5
37.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表