目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO SF2 lower cutting mesh elements, HB=150 FIXCUT - High safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_h/felder/fl_h_lower_150_offcut.prj},{NB=SO-HSF2-2050-556(C=555.5,REST=-25.5,0,0,0,untere Gittermatte,3835,FIXCUT)},{ART=SO-HSF2},{GP=untere Gittermatte},{H=3835},{HF=2050},{AM=655.5},{BF=555.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{NL=16},{HB=150},{P=80},{RD55=6},{RD35=85},{FL15X6=4},{ID=V-000000101},{H1=225},{N=8.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
GP
Fence position
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SO-HSF2-1650-234(0,0,0,23...
SO-HSF2-1650-234
lower mesh panel
2835
1650
313.5
233.5
14
SO-HSF2-1650-257(0,0,0,25...
SO-HSF2-1650-257
lower mesh panel
2835
1650
336.5
256.5
14
SO-HSF2-1650-280(0,0,0,27...
SO-HSF2-1650-280
lower mesh panel
2835
1650
359.5
279.5
14
SO-HSF2-1650-303(0,0,0,30...
SO-HSF2-1650-303
lower mesh panel
2835
1650
382.5
302.5
14
SO-HSF2-1650-326(0,0,0,32...
SO-HSF2-1650-326
lower mesh panel
2835
1650
405.5
325.5
14
SO-HSF2-1650-349(0,0,0,34...
SO-HSF2-1650-349
lower mesh panel
2835
1650
428.5
348.5
14
SO-HSF2-1650-372(0,0,0,37...
SO-HSF2-1650-372
lower mesh panel
2835
1650
451.5
371.5
14
SO-HSF2-1650-395(0,0,0,39...
SO-HSF2-1650-395
lower mesh panel
2835
1650
474.5
394.5
14
SO-HSF2-1650-418(0,0,0,41...
SO-HSF2-1650-418
lower mesh panel
2835
1650
497.5
417.5
14
SO-HSF2-1650-441(0,0,0,44...
SO-HSF2-1650-441
lower mesh panel
2835
1650
520.5
440.5
14
SO-HSF2-1650-464(0,0,0,46...
SO-HSF2-1650-464
lower mesh panel
2835
1650
543.5
463.5
14
SO-HSF2-1650-487(0,0,0,48...
SO-HSF2-1650-487
lower mesh panel
2835
1650
566.5
486.5
14
SO-HSF2-1650-510(0,0,0,50...
SO-HSF2-1650-510
lower mesh panel
2835
1650
589.5
509.5
14
SO-HSF2-1650-533(0,0,0,53...
SO-HSF2-1650-533
lower mesh panel
2835
1650
612.5
532.5
14
SO-HSF2-1650-556(0,0,0,55...
SO-HSF2-1650-556
lower mesh panel
2835
1650
635.5
555.5
14
SO-HSF2-1650-579(0,0,0,57...
SO-HSF2-1650-579
lower mesh panel
2835
1650
658.5
578.5
14
SO-HSF2-1650-602(0,0,0,60...
SO-HSF2-1650-602
lower mesh panel
2835
1650
681.5
601.5
14
SO-HSF2-1650-625(0,0,0,62...
SO-HSF2-1650-625
lower mesh panel
2835
1650
704.5
624.5
14
SO-HSF2-1650-648(0,0,0,64...
SO-HSF2-1650-648
lower mesh panel
2835
1650
727.5
647.5
14
SO-HSF2-1650-671(0,0,0,67...
SO-HSF2-1650-671
lower mesh panel
2835
1650
750.5
670.5
14
SO-HSF2-1650-694(0,0,0,69...
SO-HSF2-1650-694
lower mesh panel
2835
1650
773.5
693.5
14
SO-HSF2-1650-717(0,0,0,71...
SO-HSF2-1650-717
lower mesh panel
2835
1650
796.5
716.5
14
SO-HSF2-1650-740(0,0,0,73...
SO-HSF2-1650-740
lower mesh panel
2835
1650
819.5
739.5
14
SO-HSF2-1650-763(0,0,0,76...
SO-HSF2-1650-763
lower mesh panel
2835
1650
842.5
762.5
14
SO-HSF2-1650-786(0,0,0,78...
SO-HSF2-1650-786
lower mesh panel
2835
1650
865.5
785.5
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表