目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS7640-O - MFS-MMORB ISO6149-2 Straight
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs7640_o.prj},{NB=FS7640-08-14-O},{DN=08},{OD=1/2},{A=13/16-16},{B=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AD
A Drill
[mm]
BD
B Drill
[mm]
L
L Length
[mm]
C
C Hex
[mm]
FS7640-04-10-O
FS7640-04-10-O
1/4
9/16-18
International/Metric
4.40
3.0
27.0
17.0
FS7640-06-12-O
FS7640-06-12-O
3/8
11/16-16
International/Metric
6.50
4.0
32.0
19.0
FS7640-08-14-O
FS7640-08-14-O
1/2
13/16-16
International/Metric
9.60
6.0
35.0
22.0
FS7640-10-18-O
FS7640-10-18-O
5/8
1-14
International/Metric
12.50
9.0
41.0
27.0
FS7640-12-22-O
FS7640-12-22-O
3/4
1 3/16-12
International/Metric
15.50
11.0
47.5
32.0
FS7640-16-33-O
FS7640-16-33-O
1
1 7/16-12
International/Metric
20.50
20.0
52.0
41.0
FS7640-20-38-O
FS7640-20-38-O
1 1/4
1 11/16-12
International/Metric
26.00
22.0
54.5
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表