目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS6809-NWO-FG - FFSS-MAORB 90° Elbow
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs6809_nwo_fg.prj},{NB=FS6809-08-08-NWO-FG},{DN=08},{OD=1/2},{A=13/16-16},{B=3/4-16},{MAT=Steel Forged},{AD=0.358},{BD=0.378},{AAA=1.490},{N=1.600},{C1=0.938},{C2=0.938},{JJ=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Thread
ⁿ/ₐ
B
B Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AD
A Hole
[Inch]
BD
B Hole
[Inch]
AAA
AAA Length
[Inch]
N
N Length
[Inch]
C1
C1 Hex
[Inch]
C2
C2 Hex
[Inch]
JJ
JJ Flats
[Inch]
FS6809-04-04-NWO-FG
FS6809-04-04-NWO-FG
1/4
9/16-18
7/16-20
Steel Forged
0.165
0.172
1.040
1.290
0.687
0.625
0.562
FS6809-06-06-NWO-FG
FS6809-06-06-NWO-FG
3/8
11/16-16
9/16-18
Steel Forged
0.264
0.264
1.150
1.450
0.812
0.750
0.750
FS6809-08-08-NWO-FG
FS6809-08-08-NWO-FG
1/2
13/16-16
3/4-16
Steel Forged
0.358
0.378
1.490
1.600
0.938
0.938
0.750
FS6809-10-10-NWO-FG
FS6809-10-10-NWO-FG
5/8
1-14
7/8-14
Steel Forged
0.453
0.484
1.620
1.970
1.125
1.062
1.062
FS6809-12-12-NWO-FG
FS6809-12-12-NWO-FG
3/4
1 3/16-12
1 1/16-12
Steel Forged
0.547
0.609
1.820
2.170
1.375
1.375
1.188
FS6809-16-16-NWO-FG
FS6809-16-16-NWO-FG
1
1 7/16-12
1 5/16-12
Steel Forged
0.783
0.811
2.100
2.350
1.625
1.625
1.438
FS6809-20-20-NWO-FG
FS6809-20-20-NWO-FG
1 1/2
1 11/16-12
1 5/8-12
Steel Forged
1.024
1.024
2.290
2.450
1.875
1.875
1.625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表