目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
N2405 - IN-FNPT Straight
Brennan Industries
Double-Ferrule Tube Brass
Powered by
CAD模型選擇
{brennan/double_ferrule_tube_brass/n2405.prj},{NB=N2405-05-02-SS},{DN=05},{T=5/16},{P=02},{D=0.6602},{G=0.6299},{MAT=Stainless Steel},{TD=0.234}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
T
T Tube O.D.
[Inch]
A
[Inch]
D
[Inch]
B
[Inch]
E
[Inch]
F
F A/F
[Inch]
G
G A/F
[Inch]
H
[Inch]
MAT
Material
ⁿ/ₐ
N2405-01-01-SS
N2405-01-01-SS
1/16
1.0134
0.4228
0.4094
0.0512
0.4331
0.3150
0.7795
Stainless Steel
N2405-02-02-SS
N2405-02-02-SS
1/8
1.1406
0.5205
0.4094
0.0945
0.5625
0.4331
0.8701
Stainless Steel
N2405-03-02-SS
N2405-03-02-SS
3/16
1.1870
0.5886
0.4094
0.1181
0.5625
0.5000
0.9134
Stainless Steel
N2405-04-02-SS
N2405-04-02-SS
1/4
1.2311
0.6051
0.4094
0.1890
0.5625
0.5625
0.9409
Stainless Steel
N2405-05-02-SS
N2405-05-02-SS
5/16
1.2823
0.6602
0.4094
0.2480
0.5625
0.6299
0.9685
Stainless Steel
N2405-06-02-SS
N2405-06-02-SS
3/8
1.3256
0.6996
0.4094
0.2795
0.6299
0.6875
1.0000
Stainless Steel
N2405-08-04-SS
N2405-08-04-SS
1/2
1.5850
0.8961
0.5906
0.4094
0.8125
0.8750
1.1890
Stainless Steel
N2405-10-06-SS
N2405-10-06-SS
5/8
1.6449
0.9559
0.5906
0.5000
0.9449
1.0000
1.2520
Stainless Steel
N2405-12-08-SS
N2405-12-08-SS
3/4
1.8854
1.0075
0.7795
0.6220
1.0630
1.1250
1.4409
Stainless Steel
N2405-16-12-SS
N2405-16-12-SS
1
2.1610
1.2909
0.8110
0.8780
1.4173
1.4961
1.6220
Stainless Steel
N2405-20-20-SS
N2405-20-20-SS
1 1/4
2.8815
1.6295
1.0000
1.0866
2.1654
1.9685
2.0709
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表