目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
N2403 - IN-IN Straight
Brennan Industries
Double-Ferrule Tube Brass
Powered by
CAD模型選擇
{brennan/double_ferrule_tube_brass/n2403.prj},{NB=N2403-05-05-SS},{PN=N2403-05-05-SS},{DN=05},{DNX=05},{ODODX=5/16-5/16},{OD=0.31250000},{ODX=0.31250000},{A=1.7378},{D=0.6602},{DX=0.6602},{E=0.2480},{F=0.5625},{G=0.6299},{GX=0.6299},{H=1.1102},{MAT=Stainless Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
ODODX
T-Tx Tube O.D.
ⁿ/ₐ
OD
T Tube O.D.
[Inch]
ODX
Tx Tube O.D.
[Inch]
A
[Inch]
D
[Inch]
DX
Dx
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
GX
Gx
[Inch]
H
[Inch]
MAT
Material
ⁿ/ₐ
N2403-02-02-SS
N2403-02-02-SS
1/8-1/8
1/8
1/8
1.4228
0.5205
0.5205
0.0945
0.4331
0.4331
0.4331
0.8819
Stainless Steel
N2403-03-03-SS
N2403-03-03-SS
3/16-3/16
3/16
3/16
1.5000
0.5886
0.5886
0.1181
0.4331
0.5000
0.5000
0.9528
Stainless Steel
N2403-04-02-SS
N2403-04-02-SS
1/4-1/8
1/4
1/8
1.5291
0.6051
0.5205
0.0945
0.5000
0.5625
0.4331
0.9685
Stainless Steel
N2403-04-04-SS
N2403-04-04-SS
1/4-1/4
1/4
1/4
1.6118
0.6051
0.6051
0.1890
0.5000
0.5625
0.5625
1.0315
Stainless Steel
N2403-05-05-SS
N2403-05-05-SS
5/16-5/16
5/16
5/16
1.7378
0.6602
0.6602
0.2480
0.5625
0.6299
0.6299
1.1102
Stainless Steel
N2403-06-04-SS
N2403-06-04-SS
3/8-1/4
3/8
1/4
1.7378
0.6996
0.6051
0.1890
0.6299
0.6875
0.5625
1.1220
Stainless Steel
N2403-06-06-SS
N2403-06-06-SS
3/8-3/8
3/8
3/8
1.8402
0.6996
0.6996
0.2795
0.6299
0.6875
0.6875
1.1890
Stainless Steel
N2403-08-04-SS
N2403-08-04-SS
1/2-1/4
1/2
1/4
1.8476
0.8961
0.6051
0.1890
0.8125
0.8750
0.5625
1.1614
Stainless Steel
N2403-08-08-SS
N2403-08-08-SS
1/2-1/2
1/2
1/2
2.0126
0.8961
0.8961
0.4094
0.8125
0.8750
0.8750
1.2205
Stainless Steel
N2403-10-10-SS
N2403-10-10-SS
5/8-5/8
5/8
5/8
2.0378
0.9559
0.9559
0.5000
0.9449
1.0000
1.0000
1.2520
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表