目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9522-P - MBSPP Hex Plug
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9522_p.prj},{NB=9522-P-10},{DN=10},{B1=5/8-14},{B1THD=22.911},{MAT=},{L=26.4},{C=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 JIS BSPP
ⁿ/ₐ
L
L Length
[mm]
C
C Hex
[mm]
9522-P-02
9522-P-02
1/8-28
14.0
14.0
9522-P-04
9522-P-04
1/4-19
17.0
19.0
9522-P-06
9522-P-06
3/8-19
21.5
22.0
9522-P-08
9522-P-08
1/2-14
24.0
27.0
9522-P-10
9522-P-10
5/8-14
26.4
30.0
9522-P-12
9522-P-12
3/4-14
29.5
32.0
9522-P-16
9522-P-16
1-11
30.2
41.0
9522-P-20
9522-P-20
1 1/4-11
34.0
50.0
9522-P-24
9522-P-24
1 1/2-11
42.7
55.0
9522-P-32
9522-P-32
2-11
43.5
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表