目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5208 - Clamping rings light range, two elements, with socket head cap screws, Free-cutting steel, plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.400 Adjusting rings / Clamping rings
BN 5208 Clamping rings light range, two elements, with socket head cap screws
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_400/bn_5208/bn_5208.prj},{NB=BN 5208 1379801 clamping ring 25},{CNSORDERNO=1379801},{BNARTNR=1379801},{CNSMAT=Automatenstahl},{BNMAT=Automatenstahl},{BNSURFACE=blank},{D1=25.000},{D2=45.000},{A=16.500},{B=15.000},{ZS=M6x20},{NDM=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
[mm]
D2
[mm]
A
[mm]
B
[mm]
ZS
Cylinder screw DIN 912
ⁿ/ₐ
BN 5208 1379763 clamping ...
1379763
Cutting steel
plain
16.000
38.000
12.500
15.000
M6x20
BN 5208 1379771 clamping ...
1379771
Cutting steel
plain
18.000
40.000
13.500
15.000
M6x20
BN 5208 1379798 clamping ...
1379798
Cutting steel
plain
20.000
42.000
14.500
15.000
M6x20
BN 5208 1379801 clamping ...
1379801
Cutting steel
plain
25.000
45.000
16.500
15.000
M6x20
BN 5208 1379828 clamping ...
1379828
Cutting steel
plain
30.000
50.000
19.500
15.000
M6x20
BN 5208 1379836 clamping ...
1379836
Cutting steel
plain
35.000
55.000
22.000
16.000
M6x20
BN 5208 1379844 clamping ...
1379844
Cutting steel
plain
40.000
62.000
25.000
18.000
M6x25
BN 5208 1379852 clamping ...
1379852
Cutting steel
plain
45.000
68.000
27.000
18.000
M6x25
BN 5208 1379860 clamping ...
1379860
Cutting steel
plain
50.000
75.000
30.000
18.000
M6x25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表