目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 570 - Adjustable handles with threaded stud, steel zinc plated (Elesa® Ergostyle® ERX.p), gray-black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN 570 Adjustable handles with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_570/bn_570.prj},{NB=BN 570 3063629 adjustable handle 234336-C5},{CNSORDERNO=3063629},{BNARTNR=3063629},{BNNORM1=Elesa® Ergostyle® ERX.p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{FARBE=light-blue},{CODE=234336-C5},{DESCRIPTION=ERX.63 p-M8x20-C5},{DIM01=63},{DIM02=73.5},{DIM03=19.0},{DIM04=43.0},{DIM05=47.0},{DIM06=37.5},{DIM07=8},{DIM08=34.5},{DIM09=15.0},{DIM10=13.5},{DIM11=M8},{NDM=8.000},{KDM=6.466},{DIM12=20},{DIM13=20},{WEIGHT=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
I1
[mm]
DIM11
d6g
ⁿ/ₐ
DIM12
I
[mm]
DIM13
z
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
BN 570 3063607 adjustable...
3063607
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey-black
234111-C1
ERX.44 p-M5x20-C1
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M5
20
18
13
BN 570 3063608 adjustable...
3063608
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
orange
234111-C2
ERX.44 p-M5x20-C2
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M5
20
18
13
BN 570 3063610 adjustable...
3063610
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey
234111-C3
ERX.44 p-M5x20-C3
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M5
20
18
13
BN 570 3063611 adjustable...
3063611
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
yellow
234111-C4
ERX.44 p-M5x20-C4
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M5
20
18
13
BN 570 3063612 adjustable...
3063612
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
light-blue
234111-C5
ERX.44 p-M5x20-C5
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M5
20
18
13
BN 570 3063615 adjustable...
3063615
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey-black
234121-C1
ERX.44 p-M6x16-C1
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
16
18
14
BN 570 3063616 adjustable...
3063616
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
orange
234121-C2
ERX.44 p-M6x16-C2
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
16
18
14
BN 570 3063617 adjustable...
3063617
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey
234121-C3
ERX.44 p-M6x16-C3
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
16
18
14
BN 570 3063618 adjustable...
3063618
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
yellow
234121-C4
ERX.44 p-M6x16-C4
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
16
18
14
BN 570 3063619 adjustable...
3063619
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
light-blue
234121-C5
ERX.44 p-M6x16-C5
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
16
18
14
BN 570 3063620 adjustable...
3063620
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey-black
234126-C1
ERX.44 p-M6x20-C1
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
20
18
15
BN 570 3063621 adjustable...
3063621
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
orange
234126-C2
ERX.44 p-M6x20-C2
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
20
18
15
BN 570 3063622 adjustable...
3063622
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey
234126-C3
ERX.44 p-M6x20-C3
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
20
18
15
BN 570 3063623 adjustable...
3063623
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
yellow
234126-C4
ERX.44 p-M6x20-C4
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
20
18
15
BN 570 3063624 adjustable...
3063624
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
light-blue
234126-C5
ERX.44 p-M6x20-C5
44
52.0
15.5
32.5
36.0
29.5
6
25.0
12.0
11.0
M6
20
18
15
BN 570 3063625 adjustable...
3063625
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey-black
234336-C1
ERX.63 p-M8x20-C1
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
20
20
32
BN 570 3063626 adjustable...
3063626
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
orange
234336-C2
ERX.63 p-M8x20-C2
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
20
20
32
BN 570 3063627 adjustable...
3063627
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey
234336-C3
ERX.63 p-M8x20-C3
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
20
20
32
BN 570 3063628 adjustable...
3063628
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
yellow
234336-C4
ERX.63 p-M8x20-C4
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
20
20
32
BN 570 3063629 adjustable...
3063629
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
light-blue
234336-C5
ERX.63 p-M8x20-C5
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
20
20
32
BN 570 3063631 adjustable...
3063631
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey-black
234346-C1
ERX.63 p-M8x30-C1
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
30
20
36
BN 570 3063633 adjustable...
3063633
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
orange
234346-C2
ERX.63 p-M8x30-C2
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
30
20
36
BN 570 3063634 adjustable...
3063634
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
grey
234346-C3
ERX.63 p-M8x30-C3
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
30
20
36
BN 570 3063635 adjustable...
3063635
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
yellow
234346-C4
ERX.63 p-M8x30-C4
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
30
20
36
BN 570 3063636 adjustable...
3063636
Elesa® Ergostyle® ERX.p
Thermoplastic reinforced ...
light-blue
234346-C5
ERX.63 p-M8x30-C5
63
73.5
19.0
43.0
47.0
37.5
8
34.5
15.0
13.5
M8
30
20
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表