目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2965 - Adjustable Clamping Lever Screws with threaded stud and plastic push-button, slim design (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN 2965 Adjustable Clamping Lever Screws with threaded stud and plastic push-button, slim design
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_2965/bn_2965.prj},{NB=BN 2965 3817803 adjustable clamping lever screw with threaded stud and plastic push-button, slim design 1 50},{BNARTNR=3817803},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=1},{R=42},{L=50.0},{H=34.9},{D=16},{KLEIND=12},{KLEINH=26.5},{D1=M 4},{S=10},{NENN=50},{X1=4},{P=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
R
[mm]
L
[mm]
H
[mm]
D
[mm]
KLEIND
d
ⁿ/ₐ
KLEINH
h
ⁿ/ₐ
D1
d1
ⁿ/ₐ
S
ⁿ/ₐ
BN 2965 3817803 adjustabl...
3817803
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 4
10
BN 2965 3817804 adjustabl...
3817804
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 4
15
BN 2965 3817808 adjustabl...
3817808
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 5
10
BN 2965 3817809 adjustabl...
3817809
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 5
15
BN 2965 3817810 adjustabl...
3817810
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 5
20
BN 2965 3817814 adjustabl...
3817814
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 6
15
BN 2965 3817815 adjustabl...
3817815
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 6
20
BN 2965 3817816 adjustabl...
3817816
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 6
25
BN 2965 3817817 adjustabl...
3817817
FASTEKS® FAL
Reinforced polyamide
42
50.0
34.9
16
12
26.5
M 6
30
BN 2965 3817819 adjustabl...
3817819
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 6
15
BN 2965 3817820 adjustabl...
3817820
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 6
20
BN 2965 3817821 adjustabl...
3817821
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 6
25
BN 2965 3817823 adjustabl...
3817823
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 6
30
BN 2965 3817826 adjustabl...
3817826
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 8
20
BN 2965 3817827 adjustabl...
3817827
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 8
25
BN 2965 3817828 adjustabl...
3817828
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 8
30
BN 2965 3817829 adjustabl...
3817829
FASTEKS® FAL
Reinforced polyamide
65
75.0
49.7
20
15
36.0
M 8
40
BN 2965 3817830 adjustabl...
3817830
FASTEKS® FAL
Reinforced polyamide
80
92.5
63.1
25
20
46.0
M 10
20
BN 2965 3817832 adjustabl...
3817832
FASTEKS® FAL
Reinforced polyamide
80
92.5
63.1
25
20
46.0
M 10
30
BN 2965 3817833 adjustabl...
3817833
FASTEKS® FAL
Reinforced polyamide
80
92.5
63.1
25
20
46.0
M 10
40
BN 2965 3817834 adjustabl...
3817834
FASTEKS® FAL
Reinforced polyamide
80
92.5
63.1
25
20
46.0
M 10
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表