目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14195 - Adjustable handles with retaining pin, stainless steel boss and tapped blind hole (Elesa® MRX-SST), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.20 Lever handles with internal thread, adjustable
BN 14195 Adjustable handles with retaining pin, stainless steel boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_20/bn_14195/bn_14195.prj},{NB=BN 14195 1295802 adjustable handle 141191},{CNSORDERNO=1295802},{BNARTNR=1295802},{BNNORM1=Elesa® MRX-SST},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=141191},{DESCRIPTION=MRX.40 S-M6-INOX},{DIM01=42},{DIM02=50},{DIM03=18},{DIM04=32},{DIM05=35.5},{DIM06=29},{DIM07=6},{DIM08=14},{DIM09=12},{DIM10=M6},{DIM11=10},{DIM12=18},{WEIGHT=12},{NDM=6.000},{KDM=4.773},{DX=8.000},{HX=3.000},{TRAVEL=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
d6H
ⁿ/ₐ
DIM11
h
[mm]
DIM12
z
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
BN 14195 1295802 adjustab...
1295802
Elesa® MRX-SST
Thermoplastic reinforced ...
black matt
141191
MRX.40 S-M6-INOX
42
50
18
32
35.5
29
6
14
12
M6
10
18
12
BN 14195 1295829 adjustab...
1295829
Elesa® MRX-SST
Thermoplastic reinforced ...
black matt
141425
MRX.63 S-M8-INOX
63
73
23
43
46.5
37
8
17
15
M8
13
20
22
BN 14195 1295845 adjustab...
1295845
Elesa® MRX-SST
Thermoplastic reinforced ...
black matt
142161
MRX.80 S-M10-INOX
80
92
28
54
58.5
47
10
22
19
M10
17
24
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表