目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3035 - Machine levelling feet with fixing holes, threaded stud adjustable, without non slip rubber insert (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.40 Levelling elements
03.200.100.40.10 Levelling feet
BN 3035 Machine levelling feet with fixing holes, threaded stud adjustable, without non slip rubber insert
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_40/03_200_100_40_10/bn_3035/bn_3035_asmtab.prj},{NB=BN 3035 3834930 machine levelling feet with fixing holes, threaded stud adjustable, without non slip rubber insert 60},{BNARTNR=3834930},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=60},{D1=6.0},{D2=40},{SW=14},{H=18},{H1=7},{KLEINH1=24},{H2=30},{C=7.5},{KLEIND=M8},{S=40},{NENN=60},{NDM=8},{PPATH=bn_3035_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identifikation
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
SW
mm
ⁿ/ₐ
H
[mm]
KLEINH1
h1
[mm]
C
mm
ⁿ/ₐ
KLEIND
d
ⁿ/ₐ
S
mm
ⁿ/ₐ
BN 3035 3834930 machine l...
3834930
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M8
40
BN 3035 3834932 machine l...
3834932
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M8
80
BN 3035 3834936 machine l...
3834936
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M10
45
BN 3035 3834938 machine l...
3834938
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M10
70
BN 3035 3834943 machine l...
3834943
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M10
100
BN 3035 3834947 machine l...
3834947
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M12
45
BN 3035 3834952 machine l...
3834952
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M12
80
BN 3035 3834954 machine l...
3834954
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
14
18
24
7.5
M12
125
BN 3035 3834957 machine l...
3834957
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
17
18
24
7.5
M16
50
BN 3035 3834960 machine l...
3834960
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
17
18
24
7.5
M16
100
BN 3035 3834961 machine l...
3834961
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
17
18
24
7.5
M16
125
BN 3035 3834962 machine l...
3834962
FASTEKS® FAL
Reinforced polyamide
black
60
6.0
40
17
18
24
7.5
M16
150
BN 3035 3834984 machine l...
3834984
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M8
40
BN 3035 3834987 machine l...
3834987
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M8
80
BN 3035 3834990 machine l...
3834990
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M10
45
BN 3035 3834992 machine l...
3834992
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M10
70
BN 3035 3834995 machine l...
3834995
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M10
100
BN 3035 3834999 machine l...
3834999
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M12
45
BN 3035 3835003 machine l...
3835003
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M12
80
BN 3035 3835005 machine l...
3835005
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
14
18
24
7.5
M12
125
BN 3035 3835008 machine l...
3835008
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
17
18
24
7.5
M16
50
BN 3035 3835011 machine l...
3835011
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
17
18
24
7.5
M16
100
BN 3035 3835012 machine l...
3835012
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
17
18
24
7.5
M16
125
BN 3035 3835014 machine l...
3835014
FASTEKS® FAL
Reinforced polyamide
black
80
9.0
54
17
18
24
7.5
M16
150
BN 3035 3835032 machine l...
3835032
FASTEKS® FAL
Reinforced polyamide
black
100
9.5
74
14
18
24
7.5
M8
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表