目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20078 - Lobe knobs with brass boss, tapped blind hole (Elesa® VC.692), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 20078 Lobe knobs with brass boss, tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_20078/bn_20078.prj},{NB=BN 20078 3204521 lobe knob 166342},{CNSORDERNO=3204521},{BNARTNR=3204521},{BNNORM1=Elesa® VC.692},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=166342},{DESCRIPTION=VC.692/40 B-M8},{DIM01=40},{DIM02=26.0},{DIM03=15},{DIM04=14.0},{DIM05=M8},{DIM06=13},{WEIGHT=23},{DA=8.000},{DB=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6H
ⁿ/ₐ
DIM06
h
[mm]
WEIGHT
Weight [grams]
[g]
BN 20078 3204516 lobe kno...
3204516
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166221
VC.692/32 B-M5
32
22.5
14
12.5
M5
10
15
BN 20078 3204518 lobe kno...
3204518
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166222
VC.692/32 B-M6
32
22.5
14
12.5
M6
10
14
BN 20078 3204519 lobe kno...
3204519
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166341
VC.692/40 B-M6
40
26.0
15
14.0
M6
12
25
BN 20078 3204521 lobe kno...
3204521
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166342
VC.692/40 B-M8
40
26.0
15
14.0
M8
13
23
BN 20078 3204523 lobe kno...
3204523
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166471
VC.692/50 B-M8
50
31.0
18
17.0
M8
15
44
BN 20078 3204524 lobe kno...
3204524
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166472
VC.692/50 B-M10
50
31.0
18
17.0
M10
17
40
BN 20078 3204528 lobe kno...
3204528
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166551
VC.692/60 B-M10
60
36.5
21
21.0
M10
20
63
BN 20078 3204529 lobe kno...
3204529
Elesa® VC.692
Polypropylene, glass-fibr...
black matt
166552
VC.692/60 B-M12
60
36.5
21
21.0
M12
20
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表