目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20374 - Solderless terminals ring type non insulated (DIN 46234; BM), copper, tin-plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.50 Solderless terminals
BN 20374 - BM - Solderless terminals ring type non insulated
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_50/bn_20374/bn_20374.prj},{NB=BN 20374 3443087 solderless terminal ring type BM 02437},{CNSORDERNO=3443087},{BNARTNR=3443087},{BNNORM1=DIN 46234},{BNNORM2=BM},{BNMAT=Kupfer},{CNSMAT=Kupfer},{BNSURFACE=verzinnt},{NRCODE=BM 02437},{KB=10},{FSCH=M8},{D1=4.500},{D2=8.400},{D3=14.000},{L=20.000},{A=8.000},{C=8.000},{R=10.000},{S=1.100},{AD=8.000},{LN=10.000},{GEW=2.900},{LQB=über 6 bis 10},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
KB
Cross-section (mm2)
ⁿ/ₐ
FSCH
Palm hole
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter H13
[mm]
D3
Diameter h13
[mm]
L
Length ±0.5
[mm]
A
Length ±0.5
[mm]
C
Width min.
[mm]
R
Radius min.
[mm]
S
Thickness
[mm]
BN 20374 3443084 solderle...
3443084
DIN 46234
BM
Copper
tin-plated
BM 02431
10
M6
4.500
6.400
11.000
17.000
8.000
8.000
7.500
1.100
BN 20374 3443087 solderle...
3443087
DIN 46234
BM
Copper
tin-plated
BM 02437
10
M8
4.500
8.400
14.000
20.000
8.000
8.000
10.000
1.100
BN 20374 3443089 solderle...
3443089
DIN 46234
BM
Copper
tin-plated
BM 02443
10
M10
4.500
10.500
18.000
21.000
8.000
8.000
12.000
1.100
BN 20374 3443090 solderle...
3443090
DIN 46234
BM
Copper
tin-plated
BM 02449
10
M12
4.500
13.000
22.000
23.000
8.000
8.000
13.000
1.100
BN 20374 3443091 solderle...
3443091
DIN 46234
BM
Copper
tin-plated
BM 02531
16
M6
5.800
6.400
11.000
20.000
10.000
10.500
7.500
1.200
BN 20374 3443092 solderle...
3443092
DIN 46234
BM
Copper
tin-plated
BM 02537
16
M8
5.800
8.400
14.000
22.000
10.000
10.500
10.000
1.200
BN 20374 3443093 solderle...
3443093
DIN 46234
BM
Copper
tin-plated
BM 02543
16
M10
5.800
10.500
18.000
24.000
10.000
10.500
12.000
1.200
BN 20374 3443094 solderle...
3443094
DIN 46234
BM
Copper
tin-plated
BM 02549
16
M12
5.800
13.000
22.000
26.000
10.000
10.500
13.000
1.200
BN 20374 3443095 solderle...
3443095
DIN 46234
BM
Copper
tin-plated
BM 02561
16
M16
5.800
17.000
32.000
36.000
10.000
10.500
14.000
1.200
BN 20374 3443096 solderle...
3443096
DIN 46234
BM
Copper
tin-plated
BM 02631
25
M6
7.500
6.400
12.000
25.000
11.000
12.000
7.500
1.500
BN 20374 3443097 solderle...
3443097
DIN 46234
BM
Copper
tin-plated
BM 02637
25
M8
7.500
8.400
16.000
25.000
11.000
12.000
10.000
1.500
BN 20374 3443098 solderle...
3443098
DIN 46234
BM
Copper
tin-plated
BM 02643
25
M10
7.500
10.500
18.000
26.000
11.000
12.000
12.000
1.500
BN 20374 3443099 solderle...
3443099
DIN 46234
BM
Copper
tin-plated
BM 02649
25
M12
7.500
13.000
22.000
31.000
11.000
12.000
13.000
1.500
BN 20374 3443100 solderle...
3443100
DIN 46234
BM
Copper
tin-plated
BM 02655
25
M14
7.500
15.000
30.000
37.000
11.000
12.000
14.000
1.500
BN 20374 3443101 solderle...
3443101
DIN 46234
BM
Copper
tin-plated
BM 02661
25
M16
7.500
17.000
28.000
35.000
11.000
12.000
16.000
1.500
BN 20374 3443102 solderle...
3443102
DIN 46234
BM
Copper
tin-plated
BM 02737
35
M8
9.000
8.400
16.000
26.000
12.000
15.000
10.000
1.700
BN 20374 3443103 solderle...
3443103
DIN 46234
BM
Copper
tin-plated
BM 02743
35
M10
9.000
10.500
18.000
27.000
12.000
15.000
12.000
1.700
BN 20374 3443104 solderle...
3443104
DIN 46234
BM
Copper
tin-plated
BM 02749
35
M12
9.000
13.000
22.000
31.000
12.000
15.000
13.000
1.700
BN 20374 3443105 solderle...
3443105
DIN 46234
BM
Copper
tin-plated
BM 02755
35
M14
9.000
15.000
28.000
36.000
12.000
15.000
14.000
1.700
BN 20374 3443107 solderle...
3443107
DIN 46234
BM
Copper
tin-plated
BM 02761
35
M16
9.000
17.000
28.000
36.000
12.000
15.000
16.000
1.700
BN 20374 3443108 solderle...
3443108
DIN 46234
BM
Copper
tin-plated
BM 02837
50
M8
11.000
8.400
18.000
34.000
16.000
17.000
10.000
1.800
BN 20374 3443109 solderle...
3443109
DIN 46234
BM
Copper
tin-plated
BM 02843
50
M10
11.000
10.500
18.000
34.000
16.000
17.000
12.000
1.800
BN 20374 3443110 solderle...
3443110
DIN 46234
BM
Copper
tin-plated
BM 02849
50
M12
11.000
13.000
22.000
36.000
16.000
17.000
13.000
1.800
BN 20374 3443111 solderle...
3443111
DIN 46234
BM
Copper
tin-plated
BM 02855
50
M14
11.000
15.000
28.000
40.000
16.000
17.000
14.000
1.800
BN 20374 3443112 solderle...
3443112
DIN 46234
BM
Copper
tin-plated
BM 02861
50
M16
11.000
17.000
28.000
40.000
16.000
17.000
16.000
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表