目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20339 - Snap bushings, PA 6.6, black
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.200 Cable protection
03.100.200.40 Grommets
BN 20339 Snap bushings
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_200/03_100_200_40/bn_20339/bn_20339.prj},{NB=BN 20339 3389460 snap bushing 12},{CNSORDERNO=3389460},{BNARTNR=3389460},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{B=12.0},{BD=9.5},{A=6.4},{C=10.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
BD
Drill diameter
[mm]
A
[mm]
C
[mm]
BN 20339 3389458 snap bus...
3389458
Polyamide PA 6.6
black
9.6
8.0
5.2
8.3
BN 20339 3389460 snap bus...
3389460
Polyamide PA 6.6
black
12.0
9.5
6.4
10.3
BN 20339 3389462 snap bus...
3389462
Polyamide PA 6.6
black
13.6
11.0
8.2
10.3
BN 20339 3389463 snap bus...
3389463
Polyamide PA 6.6
black
15.1
13.0
9.8
10.3
BN 20339 3389464 snap bus...
3389464
Polyamide PA 6.6
black
18.1
15.6
12.9
10.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表