目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22117 - Sealing rings for cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.70 Accessories and single parts for cable glands
BN 22117 Sealing rings for cable glands for serie PERFECT with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_70/bn_22117/wj_dm_xx.prj},{NB=3692167},{ARTNR=WJ-DM 25},{H=9.0},{DA=20.0},{DI=17},{STGEW=1.3},{PACK=50},{TEMPV=-20},{EF000015=20.0},{TEMPH=100},{EF000065=17},{CTN=40169300},{EF000125=9.0},{EF003708=25},{EF012185=1},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=39269097},{BNARTNR=3692167},{ARTNRX=WJ-DM 25},{DESCSHORT=DICHTRINGE 17X20X9},{A=M25},{DESCLONG=zur Verwendung in PERFECT Kabelverschraubungen, Zubehör Metrisch Kunststoff},{INTNO=4024092068423},{MANUID=WJ-DM_25},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=DICHTRINGE 17X20X9},{MATK=CR/NBR},{MATF=Schwarz},{EF000010=Flat sealing},{EF002169=Rubber},{EF001257=Other},{EF012602=-},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=DE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
STGEW
Unit weight
[g]
MATK
Material sealing ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692164
3692164
WJ-DM 12-1
M12
6.5
8.2
6
0.3
CR/NBR
Black
100
-20
100
40169300
3692158
3692158
WJ-DM 12-0
M12
6.8
8.6
7
0.2
CR/NBR
Black
100
-20
100
40169300
3692165
3692165
WJ-DM 16
M16
7.5
11.8
9
0.4
CR/NBR
Black
100
-20
100
40169300
3692159
3692159
WJ-DM 16-1
M16
8.0
12.0
10
0.4
CR/NBR
Black
100
-20
100
40169300
3692160
3692160
WJ-DM 20
M20
7.5
15.5
13
0.7
CR/NBR
Black
100
-20
100
40169300
3692167
3692167
WJ-DM 25
M25
9.0
20.0
17
1.3
CR/NBR
Black
50
-20
100
40169300
3692163
3692163
WJ-DM 32
M32
12.5
25.0
21
2.8
CR/NBR
Black
25
-20
100
40169300
3692162
3692162
WJ-DM 40
M40
15.0
32.2
27
5.8
CR/NBR
Black
10
-20
100
40169300
3692166
3692166
WJ-DM 40-1
M40
15.0
33.2
28
6.1
CR/NBR
Black
10
-20
100
40169300
3692169
3692169
WJ-DM 50
M50
17.0
41.0
35
9.3
CR/NBR
Black
5
-20
100
40169300
3692161
3692161
WJ-DM 63-1
M63
18.0
54.0
42
25.7
CR/NBR
Black
5
-20
100
40169300
3692168
3692168
WJ-DM 63-0
M63
18.0
54.0
48
13.5
CR/NBR
Black
5
-20
100
40169300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表