您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22192 - Reductions hexagonal
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22192 Reductions hexagonal for Pg thread on Pg thread, with o-ring
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22192/reduktion_pg_o_ring.prj},{NB=3692195},{BNARTNR=3692195},{NDM=22.500},{NDM2=18.600},{L=6.5},{SW1=24},{SWX=24},{EK=26.0},{H=9.5},{EF006443=11.0},{PACK=100},{EF006447=16.0},{TEMPV=-40},{TEMPH=100},{VER=9},{NOCUPEROU=1},{PRICEQUANTITY=100},{L1=6.000},{QUANTITYMIN=100},{H1=38.000},{QUANTITYINT=100},{X1=3.954},{CUSTOMS_TARIFF_NUMBER1=74199990},{X2=11.450},{R2=1.000},{R3=13.000},{ARTNR=61611/OM},{ARTNRX=61611/OM},{DESCSHORT=MS-REDUKT.M.6-KT.PG 16X11},{A=Pg 16},{DESCLONG=zum Reduzieren einer Gewinde- oder Durchgangsbohrung auf eine kleinere Gewindegröße , Zubehör Pg Messing},{INTNO=4024092015748},{B=Pg 11},{MANUID=61611/OM},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-REDUKT.M.6-KT.PG 16X11},{EF005703=PG},{EF002169=Brass}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-Ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692187
3692187
60907/OM
Pg 9
Pg 7
6.0
18
20.0
8.5
5.6
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692201
3692201
61107/OM
Pg 11
Pg 7
6.0
20
22.2
8.5
11.2
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692194
3692194
61109/OM
Pg 11
Pg 9
6.0
20
22.0
8.5
7.1
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692199
3692199
61307/OM
Pg 13.5
Pg 7
6.5
24
26.0
9.5
18.9
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692198
3692198
61309/OM
Pg 13.5
Pg 9
6.5
24
26.0
9.5
14.4
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692193
3692193
61311/OM
Pg 13.5
Pg 11
6.5
24
26.0
9.5
7.2
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692185
3692185
61607/OM
Pg 16
Pg 7
6.5
24
26.0
9.5
22.7
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692197
3692197
61609/OM
Pg 16
Pg 9
6.5
24
26.0
9.5
18.2
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692195
3692195
61611/OM
Pg 16
Pg 11
6.5
24
26.0
9.5
109
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692192
3692192
61613/OM
Pg 16
Pg 13.5
6.5
24
26.0
9.5
6.9
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692190
3692190
62111/OM
Pg 21
Pg 11
7.0
32
35.5
10.0
33.9
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692202
3692202
62113/OM
Pg 21
Pg 13.5
7.0
32
35.5
10.0
26.8
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692186
3692186
62116/OM
Pg 21
Pg 16
7.0
32
34.0
10.0
22.3
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
74198090
3692191
3692191
62916/OM
Pg 29
Pg 16
8.0
41
43.0
11.5
70.2
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
74198090
3692200
3692200
62921/OM
Pg 29
Pg 21
8.0
41
45.0
11.5
49.9
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
74198090
3692189
3692189
63621/OM
Pg 36
Pg 21
9.0
50
54.0
12.5
121.1
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
74198090
3692188
3692188
63629/OM
Pg 36
Pg 29
9.0
50
54.0
12.5
75.7
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
74198090
3692196
3692196
64236/OM
Pg 42
Pg 36
10.0
60
66.0
14.0
150.7
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5269 - Barrel nipple Length 300 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
B221 - Reducer, Taper
AIRWORK
27.06.2022
Gerade Einschraubverschraubung, ISO 8434-1-SDS Form B - Thread: metric fine...
VOSS
11.04.2023
Straight male stud couplings S-series, DIN 2353 Form B - Thread: Whitworth ...
VOSS
11.04.2023
Model 5238 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
5406 - MP-FP Reducer Bushing
Brennan Industries
28.01.2021
6xxxx/OM - Reduction metric - PG with O-ring
Jacob
23.01.2024
BN 22236 - Reductions hexagonal
Bossard Catalog
26.01.2023
BN 20565 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
Manometers VAM - VAM 63 V U PSI
Schmalz
21.11.2023
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
BN 20564 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
I.2RMF - 3000 lbs Forged fittings NPT MALE / FEMALE HEXAGONAL REDUCERS Stai...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表