您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37961 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics (FASTEKS® FTI SC-02), steel case-hardened, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 37961 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_37961/bn_37961.prj},{NB=9013696},{BNARTNR=9013696},{BNARTNR1=9013696},{BNNORM1=FASTEKS® FTI SC-02},{BN=37961},{BZC=FTI02M6a},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{D=M6a},{NDM=6.000},{L=12},{MATVIS=Case-hardened steel, zinc-plated, blue passivated, conform to RoHS},{D1=9.0},{P=1.00},{T=17},{DD=8.5–8.6},{DD1=8.3–8.5},{W=1.80},{W1=2.70},{W2=2.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
CNSORDERNO
Part number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Plastic
[mm]
L
Length
[mm]
D1
Diameter
[mm]
P
Pitch
[mm]
T
min.
[mm]
DD
Metal
[mm]
DD1
Plastic
[mm]
W
Light alloys
[mm]
W1
Cast iron
[mm]
W2
Plastic
[mm]
9013695
9013695
9013695
FASTEKS® FTI SC-02
FTI02M2,5ST
Steel case-hardened
zinc plated blue
M2,5
6
4.5
0.50
8
4.2–4.3
4.1–4.2
0.90
1.35
1.13
3794732
3794732
300178155
FASTEKS® FTI SC-02
FTI02M3ST
Steel case-hardened
zinc plated blue
M3
6
5.0
0.50
8
4.7–4.8
4.6–4.7
1.00
1.50
1.25
3794549
3794549
300178157
FASTEKS® FTI SC-02
FTI02M4ST
Steel case-hardened
zinc plated blue
M4
8
6.5
0.75
10
6.1–6.2
6–6.1
1.30
1.95
1.63
3795170
3795170
300178158
FASTEKS® FTI SC-02
FTI02M5ST
Steel case-hardened
zinc plated blue
M5
10
8.0
1.00
13
7.5–7.6
7.3–7.5
1.60
2.40
2.00
9013696
9013696
9013696
FASTEKS® FTI SC-02
FTI02M6aST
Steel case-hardened
zinc plated blue
M6a
12
9.0
1.00
17
8.5–8.6
8.3–8.5
1.80
2.70
2.25
3794878
3794878
300178160
FASTEKS® FTI SC-02
FTI02M6ST
Steel case-hardened
zinc plated blue
M6
14
10.0
1.50
17
9.2–9.4
8.9–9.2
2.00
3.00
2.50
3795251
3795251
300178161
FASTEKS® FTI SC-02
FTI02M8ST
Steel case-hardened
zinc plated blue
M8
15
12.0
1.50
18
11.2–11.4
10.9–11.2
2.40
3.60
3.00
3794740
3794740
300203284
FASTEKS® FTI SC-02
FTI02M10ST
Steel case-hardened
zinc plated blue
M10
18
14.0
1.50
22
13.2–13.4
12.9–13.2
2.80
4.20
3.50
9003059
9003059
300215891
FASTEKS® FTI SC-02
FTI02M12ST
Steel case-hardened
zinc plated blue
M12
22
16.0
1.50
26
15.2–15.4
14.8–15.2
3.20
4.80
4.00
9013697
9013697
9013697
FASTEKS® FTI SC-02
FTI02M14ST
Steel case-hardened
zinc plated blue
M14
24
18.0
1.50
28
17.2–17.4
16.8–17.2
3.60
5.40
4.50
9013698
9013698
9013698
FASTEKS® FTI SC-02
FTI02M16ST
Steel case-hardened
zinc plated blue
M16
22
20.0
1.50
27
19.2–19.4
18.8–19.2
4.00
6.00
5.00
9013699
9013699
9013699
FASTEKS® FTI SC-02
FTI02M20ST
Steel case-hardened
zinc plated blue
M20
30
26.0
1.50
32
25.2–25.4
24.8–25.2
5.20
7.80
6.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表