目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37907 - Threaded inserts self-cutting with small head, for light-metal alloys and plastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 37907 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_37907/gewinaetze_nr_sthl_2.prj},{NB=3794951},{BNARTNR=3794951},{BNARTNR1=300159626},{BN=37907},{BZC=6270 M6-316},{L=12.00},{D1=8.69},{D2=8.60},{T=0.45},{DK=8.00-8.40},{DM=8.35-8.55},{W=3.15},{DD1=14.70},{T1=13.20},{NDM=6.000},{DDIN=8.000},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
L
±0.125
[mm]
D1
nom.
[mm]
D2
nom.
[mm]
T
±0.1
[mm]
DK
Plastics
[mm]
DM
Metals
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
min.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794705
3794705
300159373
6238 M3-316
5.25
4.73
4.70
0.38
4.10-4.40
4.35-4.55
1.65
7.70
5.80
3795143
3795143
300159785
6270 M3-316
6.25
4.73
4.70
0.38
4.10-4.40
4.35-4.55
1.65
7.70
6.90
3794717
3794717
300156687
6238 M4-316
7.10
6.31
6.30
0.38
5.80-6.10
5.95-6.15
2.30
10.70
7.90
3795026
3795026
300159786
6270 M4-316
8.40
6.31
6.30
0.38
5.80-6.10
5.95-6.15
2.30
10.70
9.30
3795258
3795258
300159372
6238 M5-316
8.40
7.50
7.50
0.40
6.90-7.20
7.15-7.35
2.70
12.60
9.30
3794494
3794494
300159787
6270 M5-316
10.00
7.50
7.50
0.40
6.90-7.20
7.15-7.35
2.70
12.60
11.00
3794940
3794940
300159370
6238 M6-316
9.80
8.69
8.60
0.45
8.00-8.40
8.35-8.55
3.15
14.70
10.80
3794951
3794951
300159626
6270 M6-316
12.00
8.69
8.60
0.45
8.00-8.40
8.35-8.55
3.15
14.70
13.20
3795201
3795201
300159369
6238 M8-316
12.40
11.06
11.10
0.50
10.10-10.60
10.55-10.85
4.00
18.60
13.70
3794695
3794695
300159788
6270 M8-316
14.00
11.06
11.10
0.50
10.10-10.60
10.55-10.85
4.00
18.60
15.40
9002970
9002970
300171955
6239 M10-316
12.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
13.20
3795275
3795275
300204458
6238 M10-316
16.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
17.60
3795054
3795054
300164048
6270 M10-316
18.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
19.80
9009522
9009522
300218814
6239 M12-316
13.50
15.95
16.10
0.75
15.00 - 15.50
15.45 - 15.65
5.95
27.40
14.85
9009523
9009523
300218816
6238 M12-316
18.00
15.95
16.10
0.75
15.00 - 15.50
15.45 - 15.65
5.95
27.40
19.80
9009524
9009524
300218817
6270 M12-316
20.00
15.95
16.10
0.75
15.00 - 15.50
15.45 - 15.65
5.95
27.40
22.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表