目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37901 - Press-in threaded Inserts with small head, for thermoplastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 37901 Press-in threaded Inserts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_20/bn_37901/gewinaetze_klekokpf.prj},{NB=3795144},{BNARTNR=3795144},{BNARTNR1=300113391},{BZC=071M4},{D=M4},{L=8.50},{T=0.75},{D1=7.1},{DD=5.40-5.90},{W=2.50},{DD1=10.9},{T1=8.6},{NDM=4.000},{DDX=5.900},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
0/-0.25
[mm]
T
±0.15
[mm]
D1
nom.
[mm]
DD
min.
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794522
3794522
300156362
073M1.6
M1.6
2.00
0.50
3.2
2.30-2.50
1.00
4.5
2.1
3794657
3794657
300113387
071M2
M2
4.20
0.50
4.8
3.00-3.30
1.35
6.0
4.3
3794865
3794865
300113405
073M2
M2
2.00
0.50
4.8
3.00-3.30
1.35
6.0
2.1
3794542
3794542
300140148
071M2.5
M2.5
5.20
0.75
5.5
3.70-4.00
1.70
7.4
5.3
3795211
3795211
300140150
073M2.5
M2.5
4.10
0.75
5.5
3.70-4.00
1.70
7.4
4.2
3795249
3795249
300113389
071M3
M3
5.20
0.75
5.5
3.70-4.00
1.70
7.4
5.3
3794891
3794891
300113407
073M3
M3
4.10
0.75
5.5
3.70-4.00
1.70
7.4
4.2
9007455
9007455
300140149
071M3.5
M3.5
7.00
0.75
6.4
4.60-5.00
2.25
9.5
7.2
3794681
3794681
300140151
073M3.5
M3.5
4.10
1.25
6.4
4.60-5.00
2.25
9.5
4.2
3795144
3795144
300113391
071M4
M4
8.50
0.75
7.1
5.40-5.90
2.50
10.9
8.6
3794774
3794774
300144358
072M4
M4
5.60
0.75
7.1
5.40-5.90
2.50
10.9
5.8
3795077
3795077
300113409
073M4
M4
5.60
1.50
7.1
5.40-5.90
2.50
10.9
5.8
3795044
3795044
300113392
071M5
M5
10.10
1.00
7.9
6.00-6.50
2.85
12.2
10.2
3794489
3794489
300147274
072M5
M5
6.60
0.90
7.9
6.00-6.50
2.85
12.2
6.8
3795103
3795103
300113410
073M5
M5
6.60
1.75
7.9
6.00-6.50
2.85
12.2
6.8
3794694
3794694
300113393
071M6
M6
12.30
1.30
9.5
7.70-8.20
3.20
14.6
12.5
3794573
3794573
300144940
072M6
M6
7.70
1.30
9.5
7.70-8.20
3.20
14.6
7.9
3794528
3794528
300113411
073M6
M6
7.70
2.00
9.5
7.70-8.20
3.20
14.6
7.9
3794955
3794955
300113412
073M8
M8
10.10
2.50
12.7
10.20-10.60
4.25
19.1
10.2
3794623
3794623
300113413
073M10
M10
10.10
2.50
14.3
12.50-13.00
5.10
23.2
10.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表