目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 401 - Round head rivets (DIN 660), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 401 Round head rivets
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_800/02_200_800_10/bn_401/bn_401.prj},{NB=BN 401 1029649 round head rivet A 4x10 4.5},{CNSORDERNO=1029649},{BNARTNR=1029649},{BNNORM1=DIN 660},{CNSMAT=Aluminium},{BNMAT=Aluminium},{BNSURFACE=blank},{D=4.0},{L=10},{EB=A},{KL=4.5},{EBB= 'A', 'Form A', 'B', 'Form B'},{SMAX=4.500},{SMAX1=7.000},{DK=7.000},{DS=3.870},{K=2.400},{R=0.300},{D7=4.200},{D8=7.000},{K1=2.400},{R1=3.800},{K2=1.900},{T1=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
DS
Shank diameter min.
[mm]
K
Head height js14
[mm]
R
Transition radius under head max.
[mm]
D7
Diameter
[mm]
D8
Head diameter
[mm]
K1
Head height js14
[mm]
R1
Radius ~
[mm]
K2
Head height ~
[mm]
T1
Distance
[mm]
BN 401 1029177 round head...
1029177
DIN 660
Aluminum
plain
2.0
3
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 401 1029185 round head...
1029185
DIN 660
Aluminum
plain
2.0
4
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 401 1029193 round head...
1029193
DIN 660
Aluminum
plain
2.0
6
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 401 1029215 round head...
1029215
DIN 660
Aluminum
plain
2.0
8
3.500
1.870
1.200
0.200
2.100
3.500
1.200
1.900
0.800
0.800
BN 401 1029320 round head...
1029320
DIN 660
Aluminum
plain
2.5
4
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 401 1029339 round head...
1029339
DIN 660
Aluminum
plain
2.5
6
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 401 1029347 round head...
1029347
DIN 660
Aluminum
plain
2.5
8
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 401 1029355 round head...
1029355
DIN 660
Aluminum
plain
2.5
10
4.400
2.370
1.500
0.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 401 1029363 round head...
1029363
DIN 660
Aluminum
plain
3.0
4
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029371 round head...
1029371
DIN 660
Aluminum
plain
3.0
6
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029398 round head...
1029398
DIN 660
Aluminum
plain
3.0
8
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029401 round head...
1029401
DIN 660
Aluminum
plain
3.0
10
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029444 round head...
1029444
DIN 660
Aluminum
plain
3.0
12
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029460 round head...
1029460
DIN 660
Aluminum
plain
3.0
14
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029495 round head...
1029495
DIN 660
Aluminum
plain
3.0
16
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029517 round head...
1029517
DIN 660
Aluminum
plain
3.0
20
5.200
2.870
1.800
0.200
3.100
5.200
1.800
2.800
1.300
1.300
BN 401 1029606 round head...
1029606
DIN 660
Aluminum
plain
4.0
6
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029622 round head...
1029622
DIN 660
Aluminum
plain
4.0
8
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029649 round head...
1029649
DIN 660
Aluminum
plain
4.0
10
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029657 round head...
1029657
DIN 660
Aluminum
plain
4.0
12
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029665 round head...
1029665
DIN 660
Aluminum
plain
4.0
14
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029754 round head...
1029754
DIN 660
Aluminum
plain
4.0
16
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029843 round head...
1029843
DIN 660
Aluminum
plain
4.0
20
7.000
3.870
2.400
0.300
4.200
7.000
2.400
3.800
1.900
1.800
BN 401 1029851 round head...
1029851
DIN 660
Aluminum
plain
5.0
8
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
BN 401 1029878 round head...
1029878
DIN 660
Aluminum
plain
5.0
10
8.800
4.820
3.000
0.400
5.200
8.800
3.000
4.600
2.400
2.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表