目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25547 - Blind rivet nuts flat head, round shank, open end (FASTEKS® FILKO FK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25547 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25547/bn_25547.prj},{NB=3825972 (12)},{BNARTNR=3825972},{BNARTNR1=300153521},{BN=25547},{BNNORM1=FASTEKS® FILKO FK},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{GW=M6},{KENZIFFER=45},{NDM=6.000},{FORM=1},{K=2.00},{WVIS=Stahl, dickschichtpassiviert (RoHS konform)},{K1=2.0-4.5},{H=9.0},{D1=9.0},{D=13.0},{S=1.50},{L=16.00},{A1A=2.00},{A1B=4.50},{A2=8.90},{A3=13.00},{A4=1.50},{A5=16.00},{A6=7.60},{A7=7.60},{A8=0.65},{A9=4.92},{A10=1.00},{A11=1.34},{A12=0.50},{A13A=12.11},{A13B=9.68},{A14A=12.46},{A14B=10.78},{A15=0.65},{A17=0.80},{A21=0.00},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825249
3825249
300152191
FASTEKS® FILKO FK
M4-20 FK ST
Steel
zinc plated with thick la...
M4
0.3-2.0
6.0
6.0
9.0
0.75
9.75
3825008
3825008
300155761
FASTEKS® FILKO FK
M4-30 FK ST
Steel
zinc plated with thick la...
M4
1.5-3.0
6.0
6.0
9.0
0.75
10.75
3824681
3824681
300153180
FASTEKS® FILKO FK
M4-40 FK ST
Steel
zinc plated with thick la...
M4
2.5-4.0
6.0
6.0
9.0
0.75
11.75
3824601
3824601
300163959
FASTEKS® FILKO FK
M5-30 FK ST
Steel
zinc plated with thick la...
M5
0.7-3.0
7.0
7.0
10.0
1.00
13.00
3824527
3824527
300177679
FASTEKS® FILKO FK
M5-40 FK ST
Steel
zinc plated with thick la...
M5
2.0-4.0
7.0
7.0
10.0
1.00
14.00
3824593
3824593
300155600
FASTEKS® FILKO FK
M6-30 FK ST
Steel
zinc plated with thick la...
M6
0.5-3.0
9.0
9.0
13.0
1.50
14.50
3825972
3825972
300153521
FASTEKS® FILKO FK
M6-45 FK ST
Steel
zinc plated with thick la...
M6
2.0-4.5
9.0
9.0
13.0
1.50
16.00
3826310
3826310
300160510
FASTEKS® FILKO FK
M6-60 FK ST
Steel
zinc plated with thick la...
M6
3.5-6.0
9.0
9.0
13.0
1.50
17.50
3824995
3824995
300155813
FASTEKS® FILKO FK
M8-35 FK ST
Steel
zinc plated with thick la...
M8
0.5-3.5
11.0
11.0
16.0
1.50
15.50
3825129
3825129
300155627
FASTEKS® FILKO FK
M8-60 FK ST
Steel
zinc plated with thick la...
M8
3.0-6.0
11.0
11.0
16.0
1.50
18.50
3824980
3824980
300177686
FASTEKS® FILKO FK
M10-35 FK ST
Steel
zinc plated with thick la...
M10
0.8-3.5
13.0
13.0
19.0
2.00
21.00
3826303
3826303
300159954
FASTEKS® FILKO FK
M10-60 FK ST
Steel
zinc plated with thick la...
M10
3.0-6.0
13.0
13.0
19.0
2.00
24.00
3824821
3824821
300164470
FASTEKS® FILKO FK
M12-40 FK ST
Steel
zinc plated with thick la...
M12
1.0-4.0
16.0
16.0
23.0
2.00
24.00
3824966
3824966
300159751
FASTEKS® FILKO FK
M12-70 FK ST
Steel
zinc plated with thick la...
M12
3.5-7.0
16.0
16.0
23.0
2.00
27.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 26599 - Flare-in nuts
Bossard Catalog
12.10.2023
BN 25550 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FAST...
Bossard Catalog
27.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表