目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25002 - Blind rivet nuts small countersunk head, round shank, open end (TUBTARA® UKO/SKO), stainless steel A4
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25002 Blind rivet nuts small countersunk head, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25002/bn_25002.prj},{NB=BN 25002 3824964 blind rivet nut M6UKO30 A4},{CNSORDERNO=3824964},{BNARTNR=3824964},{BNARTNR1=300156408},{BNNORM1=TUBTARA®},{BNMAT=INOX A4},{CODE=M6UKO30 A4},{GEW=M6},{D=6},{P=1.000},{L=14.500},{D2=9.000},{D3=9.500},{S=0.500},{H=9.100},{K=0,5-3,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNARTNR1
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 25002 3826143 blind ri...
3826143
300156402
TUBTARA®
Stainless steel A4
M4UKO20 A4
M4
11.000
6.000
6.500
0.500
6.100
0,5-2,0
BN 25002 3825450 blind ri...
3825450
300156405
TUBTARA®
Stainless steel A4
M5UKO30 A4
M5
12.000
7.000
7.500
0.500
7.100
0,5-3,0
BN 25002 9016595 blind ri...
9016595
TUBTARA®
Stainless steel A4
M5UKO50 A4
M5
15.000
7.000
7.500
0.500
7.100
3,0-5,0
BN 25002 3824964 blind ri...
3824964
300156408
TUBTARA®
Stainless steel A4
M6UKO30 A4
M6
14.500
9.000
9.500
0.500
9.100
0,5-3,0
BN 25002 9057705 blind ri...
9057705
TUBTARA®
Stainless steel A4
M6UKO50 A4
M6
16.500
9.000
9.500
0.500
9.100
3,0-5,0
BN 25002 3825233 blind ri...
3825233
300156410
TUBTARA®
Stainless steel A4
M8UKO30 A4
M8
16.000
11.000
11.500
0.500
11.100
0,5-3,0
BN 25002 9013635 blind ri...
9013635
300156412
TUBTARA®
Stainless steel A4
M8UKO55 A4
M8
18.500
11.000
11.500
0.500
11.100
3,0-5,5
BN 25002 9042100 blind ri...
9042100
TUBTARA®
Stainless steel A4
M10SKO35 A4
M10
21.000
13.000
13.500
0.700
13.100
0,8-3,5
BN 25002 9057706 blind ri...
9057706
TUBTARA®
Stainless steel A4
M10SKO60 A4
M10
23.500
13.000
13.500
0.700
13.100
3,5-6,0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表