目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31869 - Blind rivet nuts round shank, small countersunk head, open end (BCT® BB/KS), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.30 Controlled deformation blind rivet nuts
BN 31869 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_30/bn_31869/bn_31869.prj},{NB=9003906 (0 0.5)},{BNARTNR=9003906},{BNARTNR1=300215630},{BN=31869},{BNNORM1=BCT®},{BNMAT=Aluminium},{BNSURFACE=blank},{M=M6},{NDM=6.000},{L1=8.5},{FORM=0},{KL=0.5},{WVIS=Aluminium},{KL1=0.5-2.5},{KE=25},{D=9.0},{D1=10.0},{S=0.5},{L=17.5},{KL2=0.5},{KL3=2.5},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
9003893
9003893
300215633
BCT®
M4-15 BB/KS AL
Aluminium
plain
M4
0.5-1.5
15
7.0
8.0
0.5
13.5
9003905
9003905
300215629
BCT®
M4-25 BB/KS AL
Aluminium
plain
M4
1.5-2.5
25
7.0
8.0
0.5
14.0
9003909
9003909
300215658
BCT®
M4-35 BB/KS AL
Aluminium
plain
M4
2.5-3.5
35
7.0
8.0
0.5
15.0
9003913
9003913
300215665
BCT®
M4-45 BB/KS AL
Aluminium
plain
M4
3.5-4.5
45
7.0
8.0
0.5
16.0
9003916
9003916
300215654
BCT®
M4-55 BB/KS AL
Aluminium
plain
M4
4.5-5.5
55
7.0
8.0
0.5
17.0
9003894
9003894
300215632
BCT®
M5-20 BB/KS AL
Aluminium
plain
M5
0.5-2.0
20
8.0
9.0
0.5
16.0
9003907
9003907
300215631
BCT®
M5-30 BB/KS AL
Aluminium
plain
M5
2.0-3.0
30
8.0
9.0
0.5
17.0
9003911
9003911
300215661
BCT®
M5-40 BB/KS AL
Aluminium
plain
M5
3.0-4.0
40
8.0
9.0
0.5
18.0
9003914
9003914
300215664
BCT®
M5-50 BB/KS AL
Aluminium
plain
M5
4.0-5.0
50
8.0
9.0
0.5
19.0
9003906
9003906
300215630
BCT®
M6-25 BB/KS AL
Aluminium
plain
M6
0.5-2.5
25
9.0
10.0
0.5
17.5
9003912
9003912
300215666
BCT®
M6-40 BB/KS AL
Aluminium
plain
M6
2.5-4.0
40
9.0
10.0
0.5
19.0
9003917
9003917
300215657
BCT®
M6-55 BB/KS AL
Aluminium
plain
M6
4.0-5.5
55
9.0
10.0
0.5
20.5
9003925
9003925
300215646
BCT®
M6-70 BB/KS AL
Aluminium
plain
M6
5.5-7.0
70
9.0
10.0
0.5
22.0
9003908
9003908
300215663
BCT®
M8-30 BB/KS AL
Aluminium
plain
M8
1.0-3.0
30
11.0
12.0
0.6
19.5
9003915
9003915
300215662
BCT®
M8-50 BB/KS AL
Aluminium
plain
M8
3.0-5.0
50
11.0
12.0
0.6
23.0
9003919
9003919
300215655
BCT®
M8-65 BB/KS AL
Aluminium
plain
M8
4.5-6.5
65
11.0
12.0
0.6
24.0
9003926
9003926
300215647
BCT®
M8-80 BB/KS AL
Aluminium
plain
M8
6.0-8.0
80
11.0
12.0
0.6
27.0
9003910
9003910
300215659
BCT®
M10-35 BB/KS AL
Aluminium
plain
M10
1.0-3.5
35
13.0
14.0
0.6
25.0
9003918
9003918
300215656
BCT®
M10-60 BB/KS AL
Aluminium
plain
M10
3.5-6.0
60
13.0
14.0
0.6
28.0
9003927
9003927
300215648
BCT®
M10-85 BB/KS AL
Aluminium
plain
M10
6.0-8.5
85
13.0
14.0
0.6
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表