目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55622 - Blind rivet nuts small countersunk head with underhead seal Precote 5, semi-hexagonal shank, closed end (TUBTARA® HDKX), stainless steel A4 Precote
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 55622 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_55622/bn_55622.prj},{NB=9038499 (00)},{BNARTNR=9038499},{CODE=M6HDKX47 A4},{BNNORM1=TUBTARA®},{BNMAT=INOX A4},{BNMAT1=Precote},{ST=Acrylat, hellblau},{D1=M6},{NDM=6.000},{P=1.000},{FORM=0},{L=23.5},{D2=9},{S=0.5},{H=9.1},{SW1=9.0},{SW2=9.7},{R=2.2},{K=0.00},{K1=2.7-4.7},{K11=2.700},{K12=4.70},{WEIGHT=6.1},{L1=0.010},{L2=0.150},{L3=4.000},{L7=8.300},{L4=8.300},{L5=19.500},{L6=20.500},{SW3=9.500},{SW4=10.200},{SW5=7.500},{DX2=8.2225}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNMAT1
Sealing
ⁿ/ₐ
ST
Underhead seal
ⁿ/ₐ
D1
Thread size
ⁿ/ₐ
L
[mm]
D2
[mm]
S
[mm]
H
Hex hole
[mm]
SW1
Hex shank
[mm]
SW2
Hex head
[mm]
R
±0.05
[mm]
K1
Grip range K
ⁿ/ₐ
WEIGHT
Net weight
[g]
9038496
9038496
M5HDKX27 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M5
18.0
7
0.5
7.1
7.0
7.5
1.8
0.5-2.7
2.7
9038497
9038497
M5HDKX47 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M5
20.5
7
0.5
7.1
7.0
7.5
1.8
2.7-4.7
2.9
9038498
9038498
M6HDKX27 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M6
21.5
9
0.5
9.1
9.0
9.7
2.2
0.5-2.7
5.7
9038499
9038499
M6HDKX47 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M6
23.5
9
0.5
9.1
9.0
9.7
2.2
2.7-4.7
6.1
9038500
9038500
M8HDKX27 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M8
24.0
11
0.5
11.1
11.0
11.8
2.7
0.5-2.7
8.7
9038501
9038501
M8HDKX52 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M8
26.5
11
0.5
11.1
11.0
11.8
2.7
2.7-5.2
9.1
9038502
9038502
M10HDKX32 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M10
29.5
13
0.7
13.1
13.0
13.8
2.8
0.8-3.2
14.2
9038503
9038503
M10HDKX57 A4
TUBTARA®
Stainless steel A4
Precote
Acrylate, light blue
M10
32.0
13
0.7
13.1
13.0
13.8
2.8
3.2-5.7
15.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表