目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1566 - Blind rivet nuts flat head, round shank, closed end (TUBTARA® UPX), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 1566 Blind rivet nuts flat head, round shank, closed end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_1566/bn_1566.prj},{NB=BN 1566 9048700 blind rivet nut M6UPX80 ST},{CNSORDERNO=9048700},{BNARTNR=9048700},{BNARTNR1=},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=6},{P=1.000},{ZS=Lieferzustand},{CODE=M6UPX80 ST},{GEW=M6},{L=27.000},{D2=9.000},{D3=13.000},{S=1.500},{H=9.100},{K=5,5-8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
S
[mm]
H
Borehole-Ø
[mm]
K
Grip range
ⁿ/ₐ
BN 1566 1670174 blind riv...
1670174
300103061
TUBTARA®
Steel
zinc plated
M4UPX30 ST
M4
14.750
6.000
10.000
0.750
6.100
0,5-3
BN 1566 3826245 blind riv...
3826245
300103062
TUBTARA®
Steel
zinc plated
M4UPX45 ST
M4
16.250
6.000
10.000
0.750
6.100
3-4,5
BN 1566 1670182 blind riv...
1670182
300103063
TUBTARA®
Steel
zinc plated
M5UPX30 ST
M5
18.000
7.000
11.000
1.000
7.100
0,5-3
BN 1566 3824731 blind riv...
3824731
300103064
TUBTARA®
Steel
zinc plated
M5UPX55 ST
M5
20.500
7.000
11.000
1.000
7.100
3-5,5
BN 1566 1670328 blind riv...
1670328
300103065
TUBTARA®
Steel
zinc plated
M6UPX30 ST
M6
21.500
9.000
13.000
1.500
9.100
0,5-3
BN 1566 3826057 blind riv...
3826057
300103066
TUBTARA®
Steel
zinc plated
M6UPX55 ST
M6
24.500
9.000
13.000
1.500
9.100
3-5,5
BN 1566 9048700 blind riv...
9048700
TUBTARA®
Steel
zinc plated
M6UPX80 ST
M6
27.000
9.000
13.000
1.500
9.100
5,5-8
BN 1566 1670530 blind riv...
1670530
300103067
TUBTARA®
Steel
zinc plated
M8UPX30 ST
M8
22.500
11.000
16.000
1.500
11.100
0,5-3
BN 1566 3825856 blind riv...
3825856
300103068
TUBTARA®
Steel
zinc plated
M8UPX55 ST
M8
25.500
11.000
16.000
1.500
11.100
3-5,5
BN 1566 9018830 blind riv...
9018830
TUBTARA®
Steel
zinc plated
M8UPX80 ST
M8
28.000
11.000
16.000
1.500
11.100
5,5-8
BN 1566 9048701 blind riv...
9048701
TUBTARA®
Steel
zinc plated
M10UPX35 ST
M10
27.500
12.500
18.500
2.250
12.600
0,8-3,5
BN 1566 9033435 blind riv...
9033435
TUBTARA®
Steel
zinc plated
M10UPX60 ST
M10
30.500
12.500
18.500
2.250
12.600
3,5-6
BN 1566 9048702 blind riv...
9048702
TUBTARA®
Steel
zinc plated
M12UPX40 ST
M12
35.000
16.000
23.000
2.000
16.100
1-4
BN 1566 9033415 blind riv...
9033415
TUBTARA®
Steel
zinc plated
M12UPX70 ST
M12
38.000
16.000
23.000
2.000
16.100
3-7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表