目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 922 - Blind rivets Standard dome head
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 922 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_922/flach_stahl_bn_922.prj},{NB=1366114 (14.8)},{BNARTNR=1366114},{BNARTNR1=300100239},{BZC=TSPD 68 BS},{D=4.8},{L=11.0},{FORM=1},{P=4.80},{P1=4.8-6.4},{PMIN=4.800},{PMAX=6.400},{W=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{BNMAT=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{B=4.9},{F1=3500},{F2=2620},{D1=2.90},{X1=4.880},{X2=1.600},{X3=9.820}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BNMAT
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
1480170
1480170
300100228
TSPD 33 BS
2.8
5.3
0.5-2,9
Pod : Steel , galvanizes ...
2.9
930
715
1.83
3803192
3803192
300150655
SNSD 3050 BS
3.0
5.0
0.1-2.0
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
3802749
3802749
300152160
SNSD 3065 BS
3.0
6.0
2.0-3.5
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
3803341
3803341
300100281
SNSD 3080 BS
3.0
8.0
3.5-5.0
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
3803050
3803050
300130898
SNSD 3100 BS
3.0
10.0
5.0-7.0
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
3803166
3803166
300117565
SNSD 3120 BS
3.0
12.0
7.0-9.0
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
3802666
3802666
300122036
SNSD 3150 BS
3.0
15.0
9.0-12.0
Pod : Steel , galvanizes ...
3.1
1400
1100
1.83
1365975
1365975
300100229
TSPD 42 BS
3.2
4.5
0.1-1.6
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1365983
1365983
300100230
TSPD 44 BS
3.2
6.0
1.6-3.2
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1365991
1365991
300100231
TSPD 46 BS
3.2
8.0
3.2-4.8
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1366009
1366009
300100232
TSPD 48 BS
3.2
9.5
4.8-6.4
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
3132605
3132605
300144602
TSPD 410 BS
3.2
11.5
6.4-7.0
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1366017
1366017
300100233
TSPD 412 BS
3.2
13.5
7.9-9.5
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
3803019
3803019
300202785
TSPD 418 BS
3.2
19.0
12.7-14.3
Pod : Steel , galvanizes ...
3.3
1550
1150
1.93
1366033
1366033
300100234
TSPD 54 BS
4.0
7.0
1.6-3.2
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1366068
1366068
300100236
TSPD 58 BS
4.0
10.5
4.8-6.4
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1366076
1366076
300100237
TSPD 510 BS
4.0
12.2
6.4-7.9
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
3132606
3132606
300155059
TSPD 512 BS
4.0
14.0
7.9-9.5
Pod : Steel , galvanizes ...
4.1
2500
1730
2.29
1366092
1366092
300100238
TSPD 64 BS
4.8
7.5
2.4-3.2
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132610
3132610
300161563
TSPD 66 BS
4.8
9.3
3.2-4.8
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
1366114
1366114
300100239
TSPD 68 BS
4.8
11.0
4.8-6.4
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
1366122
1366122
300100240
TSPD 610 BS
4.8
12.7
6.4-7.9
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132612
3132612
300162148
TSPD 612 BS
4.8
14.5
7.9-9.5
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
3132613
3132613
300144611
TSPD 614 BS
4.8
16.5
9.5-11.1
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
1366130
1366130
300100241
TSPD 616 BS
4.8
18.3
11.1-12.7
Pod : Steel , galvanizes ...
4.9
3500
2620
2.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表