目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26599 - Flare-in nuts
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.70 Riveting nuts
BN 26599 - RHB - Flare-in nuts
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_70/bn_26599/rhb.prj},{NB=3789551(1)},{BNARTNR=3789551},{BNARTNR1=300141677},{BZC=RHB-M4-20},{BNMAT=Stahl},{BNSURFACE=verzinkt, farblos passiviert},{INST=1},{G=M4},{GX=4.000},{KDM=3.242},{BD=1.0},{LB=6.8},{D2=9.5},{L1=3.18},{D1=6.7},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
G
Thread
ⁿ/ₐ
BD
Sheet thickness
[mm]
LB
Hole-Ø +0.1
[mm]
D2
±0.25
[mm]
L1
±0.25
[mm]
D1
0 -0.15
[mm]
3789168
3789168
300141649
RHB-M3-22
Steel
verzinkt, farblos passivi...
M3
0.8
5.6
8.0
3.18
5.5
3789435
3789435
300141671
RHB-M3-20
Steel
verzinkt, farblos passivi...
M3
1.0
5.6
8.0
3.18
5.5
3788795
3788795
300141669
RHB-M3-16
Steel
verzinkt, farblos passivi...
M3
1.5
5.6
8.0
3.18
5.5
3789551
3789551
300141677
RHB-M4-20
Steel
verzinkt, farblos passivi...
M4
1.0
6.8
9.5
3.18
6.7
3789128
3789128
300141675
RHB-M4-16
Steel
verzinkt, farblos passivi...
M4
1.5
6.8
9.5
3.18
6.7
3788779
3788779
300141682
RHB-M5-20
Steel
verzinkt, farblos passivi...
M5
1.0
8.0
11.1
3.81
7.9
3789461
3789461
300141601
RHB-M5-16
Steel
verzinkt, farblos passivi...
M5
1.5
8.0
11.1
3.81
7.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表