目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26655 - Self-clinching threaded studs for invisible installation, for metallic materials (PEM® CHA/CFHA), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.30 Self-clinching fasteners with concealed head
BN 26655 - CHA/CFHA - Self-clinching threaded studs for invisible installation, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_30/bn_26655/bn_26655.prj},{NB=3801414},{BNARTNR=3801414},{BNARTNR1=300132652},{BN=26655},{WVIS=Aluminium},{BNSURFACE=blank},{H=1.80},{L=6},{D1=M4},{INFO=},{SB=7.40},{D2=7.35},{D3=8.33},{D4=4.40},{MRL=5.6},{NDM=4.0},{KDM=3.141},{LX=6,8,10,12,16,20,25,28},{WX='CHA', 'Aluminium blank' , 'CHC', 'INOX (AISI 300) passiviert'},{HX=1.91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
H
max.
[mm]
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
SB
Blind hole-Ø in sheet +0.08/0
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
D4
+0,08/0
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3802022
3802022
300139919
CHA-M3-6
CHA
Aluminium
plain
1.04
6
M3
4.40
4.35
5.21
3.40
1.6
4.0
3801498
3801498
300139930
CFHA-M3-6
CHA
Aluminium
plain
1.80
6
M3
4.40
4.35
5.21
3.40
2.4
4.0
3801705
3801705
300104499
CHA-M3-8
CHA
Aluminium
plain
1.04
8
M3
4.40
4.35
5.21
3.40
1.6
4.0
3801127
3801127
300139931
CFHA-M3-8
CHA
Aluminium
plain
1.80
8
M3
4.40
4.35
5.21
3.40
2.4
4.0
3800964
3800964
300104500
CHA-M3-10
CHA
Aluminium
plain
1.04
10
M3
4.40
4.35
5.21
3.40
1.6
4.0
3802186
3802186
300104504
CFHA-M3-10
CHA
Aluminium
plain
1.80
10
M3
4.40
4.35
5.21
3.40
2.4
4.0
3802143
3802143
300139920
CHA-M3-12
CHA
Aluminium
plain
1.04
12
M3
4.40
4.35
5.21
3.40
1.6
4.0
3801781
3801781
300139932
CFHA-M3-12
CHA
Aluminium
plain
1.80
12
M3
4.40
4.35
5.21
3.40
2.4
4.0
3800862
3800862
300139921
CHA-M3-16
CHA
Aluminium
plain
1.04
16
M3
4.40
4.35
5.21
3.40
1.6
4.0
3801982
3801982
300139933
CFHA-M3-16
CHA
Aluminium
plain
1.80
16
M3
4.40
4.35
5.21
3.40
2.4
4.0
3800705
3800705
300139925
CHA-M3-20
CHA
Aluminium
plain
1.04
20
M3
4.40
4.35
5.21
3.40
1.6
4.0
3801489
3801489
300139934
CFHA-M3-20
CHA
Aluminium
plain
1.80
20
M3
4.40
4.35
5.21
3.40
2.4
4.0
3801486
3801486
300139922
CHA-M4-6
CHA
Aluminium
plain
1.04
6
M4
7.40
7.35
8.33
4.40
1.6
5.6
3801414
3801414
300132652
CFHA-M4-6
CHA
Aluminium
plain
1.80
6
M4
7.40
7.35
8.33
4.40
2.4
5.6
3802127
3802127
300139924
CHA-M4-8
CHA
Aluminium
plain
1.04
8
M4
7.40
7.35
8.33
4.40
1.6
5.6
3801044
3801044
300139935
CFHA-M4-8
CHA
Aluminium
plain
1.80
8
M4
7.40
7.35
8.33
4.40
2.4
5.6
3801537
3801537
300139923
CHA-M4-10
CHA
Aluminium
plain
1.04
10
M4
7.40
7.35
8.33
4.40
1.6
5.6
3801490
3801490
300139936
CFHA-M4-10
CHA
Aluminium
plain
1.80
10
M4
7.40
7.35
8.33
4.40
2.4
5.6
3801846
3801846
300139926
CHA-M4-12
CHA
Aluminium
plain
1.04
12
M4
7.40
7.35
8.33
4.40
1.6
5.6
3802152
3802152
300139937
CFHA-M4-12
CHA
Aluminium
plain
1.80
12
M4
7.40
7.35
8.33
4.40
2.4
5.6
3800912
3800912
300139927
CHA-M4-16
CHA
Aluminium
plain
1.04
16
M4
7.40
7.35
8.33
4.40
1.6
5.6
3800836
3800836
300104510
CFHA-M4-16
CHA
Aluminium
plain
1.80
16
M4
7.40
7.35
8.33
4.40
2.4
5.6
3800744
3800744
300139928
CHA-M4-20
CHA
Aluminium
plain
1.04
20
M4
7.40
7.35
8.33
4.40
1.6
5.6
3801146
3801146
300139938
CFHA-M4-20
CHA
Aluminium
plain
1.80
20
M4
7.40
7.35
8.33
4.40
2.4
5.6
3801030
3801030
300139929
CHA-M4-25
CHA
Aluminium
plain
1.04
25
M4
7.40
7.35
8.33
4.40
1.6
5.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表